The Parker Service Master COMPACT | #SCKIT-370-0-PTQ


LOADING IMAGES
SCKIT-370-0-PTQ

The Parker Service Master COMPACT | #SCKIT-370-0-PTQ

Measuring device in case with accessory


Technical Specifications

  • Includes: Pressure sensors, temprature sensor, flow sensor, cable, adapter, test hose and quick charging power supply
  • Calibration Type: -
  • Version: ANALOG/AUX
  • Product Type: Measuring device in case with accessory
  • Industry: Off-road Machinery, Industrial Manufacturing Equipment
  • Technology: Fluid & Gas Handling, Hydraulics
  • Brand: Parker
  • Division: High Pressure Connectors Europe Division
Safety Warning

Item Information

Kit: Measuring device Analogue AUX in outdoor case SCC-370 with 2x pressure/temperature sensor 600 bar, 1x temperature sensor, 1x flow turbine 150 l/min with flow control valve, 2x 3m connection cable, 2x 5m connection cable, Plug M12x1 for external sensor input, 2x EMA-3/3 adaptor, 2x 1,5m test hose M16x2, Quick charging power supply (66 W) incl. USB cable (C auf C) and adapter (EUR/UK/US/AUS)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
687614