Hydraulic Quick Coupling with Parker Profile - Series H | Product Series

Filter by

    No filters selected

Body Size (inch)

Type

Version

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hydraulic Quick Coupling with Parker Profile - Series H

Hydraulic Quick Coupling with Parker Profile - Series H

Quick coupling system with body sizes 1/2" up to 1" and Parker Profile for medium pressure applications up to 320 bar.

Technical Specifications

  • Minimum Operating Temperature: -25 to -30 °C
  • Connection Type: Female Thread
  • Application: Medium Pressure Hydraulics
  • Body Size: 1/2 to 1 inch
  • Brand: TEMA
  • Fitting Connection Type: Female Thread
  • Interchange Type: Tema Profile
  • Maximum Operating Pressure: 280 to 320 bar, 4060 to 4640 psi
  • Maximum Operating Temperature: 212 to 392 °F, 100 to 200 °C
  • Media: Hydraulic Fluids
  • Seal Material: NBR / FKM
  • Valve Type: Poppet
  • Connection Thread Size: 1/2 to 1 inch
  • Length: 65 to 88 mm
  • Hex Size: 30 to 45 mm
  • Outside Diameter: 40 up to 62 mm
  • Operating Pressure: 280 to 320 bar
Safety Warning

Full Product Description

Parker's Hydraulic Quick Coupling Series H is a further development of the standard hydraulic coupling, with some new materials to stand up to heavy conditions. The body of the coupling is made of steel so that the coupling functions reliably even when subject to substantial lateral forces and high impulses. Series H is also available with pressure eliminator, i.e. connection is possible under static/residual pressure up to working pressure. An additional safety locking ring prevents unintentional disconnection.

The right plug for series H can be found under series T.

Markets:
- Agriculture
- Automotive
- Oil & Gas
- Process
- Power Generation
- Transportation
- Vocational & Municipal
- Defense
- Industrial
- Machine Tooling
- Material Handling
- Construction

Features/Benefits:
- Completely made of steel for heavy duty applications
- High flow rate – minimum pressure drop
- Twice as safe through double sealing in the plug
- Safety locking ring to prevent unintentional disconnection
- Maximum protection against corrosion
- Also available with pressure eliminator

Applications:
Easy connectiong / disconnection in hydraulic systems, both mobile and industrial applications
- Tractors
- Trucks
- Wheel loaders
- Military vehicles
- Presses
- Molding machines

Related Documents

×
Products Body Size (inch) Type Version Seal Material
H5010 1/2 Coupling Standard NBR
H5010 V 1/2 Coupling Standard FKM
H7510 3/4 Coupling Standard NBR
H7510 V 3/4 Coupling Standard FKM
H10010 1 Coupling Standard NBR
H10010 V 1 Coupling Standard FKM
H5011 1/2 Coupling Pressure Eliminator NBR
H5011 V 1/2 Coupling Pressure Eliminator FKM
H7511 3/4 Coupling Pressure Eliminator NBR
H7511 V 3/4 Coupling Pressure Eliminator FKM
H10011 1 Coupling Pressure Eliminator NBR
H10011 V 1 Coupling Pressure Eliminator FKM

C19159
687614