SHN - Ceiling mounted ESP mist collector | Product Series

Filter by

    No filters selected

Model Number

Air Flow Rate

Flow Characteristic

Pressure

Paint Type

Equipment Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
SHN - Ceiling mounted ESP mist collector

SHN - Ceiling mounted ESP mist collector

Ceiling or above floor mounted mist collector for water and oil-based coolants. The unit can be configured as an ambient air cleaner or duct can be connected for close to source capture applications. Additional accessories available.

Technical Specifications

  • Height: 29 to 50 inch
  • Width: 21 inch, 43 inch
  • Depth: 50 to 104 inch
  • Motor Power Output Rating: 0.5 HP, 1.0 HP, 2.0 HP, 3.0 HP, 5.0 HP
  • Control Method: External Motor Starter
  • Input Voltage: 460 VAC three-phase, 60Hz
  • Brand: SmogHog
  • Filter Type: Electrostatic Precipitator
  • Optional Accessories: Call Parker
  • Weight: 215 lbs, 225 lbs, 345 lbs, 324 lbs, 340 lbs, 540 lbs, 680 lbs, 691 lbs, 1035 lbs, 660 lbs
  • Number of Filter Stages: Single Pass, Double Pass
  • Color: Hog Gray
Safety Warning

Full Product Description

The Smoghog SHN systems collect oil smoke and mist particles, and handle airflows from 1,000 to 5,200 CFM. Comprised of an ionizer section and an ESP collection cell, SHN units can accommodate additional filtration options for heavy-duty applications. The SHN filters, as well as the ESP components, conveniently slide in and out of the system for easy manual cleaning. SHN units can be ducted, unducted, wall and ceiling mounted. Left to right and right to left airflow configurations, various motor horsepower and input voltages such as 115/208/230/460/575 designed to meet common industrial environments and application requirements. Options include 95% DOP or HEPA After-filters, application-specific power packs, drain bottle, drain loop trap, dual polarity, high or low-static pressure blowers, inlet/outlet plenums, mist-stop and oil impingement prefilter, motor starter, odor control modules, oil impingement prefilter, multi-pass ESP cell configurations.

Related Documents

×
Products Model Number Air Flow Rate Flow Characteristic Pressure Paint Type Equipment Type
01-10010-4 SHN-20 2000 - 2500 CFM Left to Right Standard Static Powder Coated Direct Mount ESP mist filter
01-10011-4 SHN-20-H 2000 - 2500 CFM Left to Right High Static Powder Coated Direct Mount ESP mist filter
01-10013-4 SHN-20-H-M 2000 - 2500 CFM Left to Right High Static Powder Coated Direct Mount ESP mist filter
01-10016-4 SHN-10 1000 - 1250 CFM Left to Right Standard Static Powder Coated Ceiling Mount ESP mist filter
01-10017-4 SHN-10-H 1000 - 1250 CFM Left to Right High Static Powder Coated Ceiling Mount ESP mist filter
01-10029-4 SHN-10-H-M 1000 - 1250 CFM Left to Right High Static Powder Coated Direct Mount ESP mist filter
01-10032-4 SHN-40-H 4000 - 5000 CFM Left to Right High Static Powder Coated Direct Mount ESP mist filter
01-10033-4 SHN-40-H-M 4000 - 5000 CFM Left to Right High Static Powder Coated Direct Mount ESP mist filter
01-10036-4 SHN-40 4000 - 5000 CFM Left to Right Standard Static Powder Coated Direct Mount ESP mist filter
01-10049-3 SHN-50-T 4000 - 5000 CFM Right - Left to Center Standard Static Powder Coated Direct Mount ESP mist filter

C19159
688031