Sipiol UV E1014790 Red Coating | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Sipiol UV E1014790 Red Coating Sipiol UV E1014790 Red Coating

Sipiol UV E1014790 Red Coating

Sipiol® UV E1014790 Red coating is a single-component, flexible, dielectric coating that cures in seconds. Provides comparable dielectric protection as PET film with minimal risk of delamination from the substrate.

Technical Specifications

  • Color: Red Liquid
  • Dynamic Viscosity: 5000 to 10000 cP @ 77°F (25°C)
  • Density: 1.09 to 1.15 g/cm3, 9.1 to 9.6 lb/gal
  • Percent Solids by Weight: 100
  • Volume Resistivity: > 1 x 10^11 ohm-cm
  • Dielectric Constant: 3
Safety Warning

Full Product Description

Sipiol® UV E1014790 Red coating is a single-component, flexible, dielectric coating that cures in seconds.

Application of Sipiol UV E1014790 Red coating on electrically-sensitive substrates provides comparable dielectric protection as PET film with minimal risk of delamination from the substrate.


Features and Benefits:

• Environmentally Preferred – solvent-free, VOC-free, 100% solids formulation.

• Dielectric – provides electrical isolation using thin film layers.

• Durable – designed to withstand harsh environments.

• Convenient – does not require a curative or dilution.


Shelf Life/Storage:

Shelf life is nine months from date of manufacture when stored below 27°C (81°F) in original, unopened container. Do not allow product to freeze.

Shelf life is subject to change as new data from production batches becomes available.

Related Documents

×
Products Trade Name
Sipiol UV E1014790 Red Sipiol UV E1014790 Red Coating

C19159
1A0MGT