Swivelling double nipple, Series DN | ParkerGB

Swivelling double nipple, Series DN | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Swivelling double nipple, Series DN

Swivelling double nippel with nominal diameter 5/12/16 for railway applications up to 12 bar. Available made of steel.

Technical Specifications

  • Connection 1 Thread Size: M18x1.5 to M30x2.0
  • Connection 2 Thread Size: 3/8 to 1/2 inch, M16x1.5 to M30x2.0 mm
  • Hex Size 1: 19 to 36 mm
  • Hex Size 2: 19 to 36 mm
  • Length: 57.5 to 75.5 mm
  • Materials of Construction: Steel
  • Seal Material: EPDM, Cryogenic-PU
  • Minimum Operating Temperature: -50 °C
  • Maximum Operating Temperature: 120 °C
  • Maximum Operating Pressure: 12 bar
  • Application: Railway
Safety Warning

Full Product Description

Parker's series DN is a swivelling double nipple with a very robust low temperature polyurethane seal to guarantee a long service life. By this swivelling double nipple, the hoses are not contorted or twisted - this means that the hoses have a longer service life.

Markets:
- Railway

Features/Benefits:
- Special NBR seal for low temperature applications up to -50°C
- Minimal pressure drop – equal to a steel tube
- Much longer life time of the hose

Applications:
- Pneumatic Braking Systems
- Pneumatic Applications

Related Documents

Ɨ
Products

C19159
A43098