TDA080EW09B2NXW - Proportional Throttle Valve - Series TDA | ParkerGB

Proportional Throttle Valve - Series TDA | #TDA080EW09B2NXW

Click to View CAD Model

Proportional Throttle Valve - Series TDA | #TDA080EW09B2NXW

The proven 2-way proportional throttle valves series TDA feature a precise control of large oil flows for an efficient, reliable operation.


Technical Specifications

  • Port Connection: NG80
  • Flow Rate: Nominal Flow
  • Function: Flow direction from B to A
  • Seal Material: NBR
  • Input Voltage: 16 VDC
  • Product Series: Throttle valve
  • Operation Type: Pilot
  • Actuation Type: Proportional
  • Function: 2-way
  • Mounting Type: Slip-in cartridge
  • Mounting Position: Unrestricted
  • Configuration: N/A
  • Maximum Operating Pressure: 350 bar
  • Maximum Flow Rate: 6000 L/min
  • Flow Rate: Nominal Flow
  • Flow Direction: B to A
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: NBR
  • For Fluid Type: Hydraulic oil according to DIN 51524
  • Weight: 63 kg
  • Body Material: Steel/Cast iron (cover)
Safety Warning

Item Information

Parker 2-way proportional throttle valves series TDA provide outstanding characteristics like high resolution and reproducibility as well as a favourable price/performance ratio for a reliable and cost-effective operation. The TDA valve is used to control large oil flows. In combination with the digital power amplifier PCD00A-400 the valve parameters can be saved, changed and duplicated.

Markets:
• Industrial
• Molding

Features/Benefits:
• Proven, very robust design with cavity and mounting pattern according to ISO 7368 - allows reliable operation
• 8 sizes NG16 up to NG100 - wide range of sizes, fits most hydraulic systems
• Requires less pilot oil - enables higher energy efficiency
• High resolution and reproducibility - for improved product accuracy
• Short delivery time - no warehousing necessary
• Fail-safe function at power failure
• Leak-free from port B to A
• Pressure differential up to 350 bar possible

Applications:
• General presses
• Die cast
• Injection molding

Technical functionality:
The TDA valve has a 3-stage design consisting of the first solenoid operated pilot stage with a spool in sleeve design, the second pilot stage with the control pring and the sequence spool and as main stage the poppet in the sleeve. The proportional solenoid operates the pilot spool against the feedback of the control spring and controls the position of the sequence spool. The main poppet follows the position of the sequence spool and provides an open area for flow from B to A (optional A to B) in proportion to the solenoid current. The poppet is positioned independently of the differential pressure, which can become as high as the maximum working pressure.

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
687478