TECKFILM™ | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
TECKFILM™

TECKFILM™ OBSOLETE

Parker Chomerics TECKFILM™ is a highly conductive, optical quality polyester film used in display applications requiring EMI shielding and transparency

Technical Specifications

  • Length: 15 inch, 381 mm
  • Material Thickness: 0.005 ±10% (0.127mm)
  • Width: 24 inch, 609 mm
  • Product Type: Sheet
Safety Warning

Full Product Description

Parker Chomerics TECKFILM™ is a highly conductive, optical quality polyester film used in display applications requiring EMI shielding and transparency. The film is coated with a conductive layer on one side that is designed for shielding, grounding, and static discharge applications. Examples of ideal applications for TECKFILM™ include: LCDs, touchscreens, control panels, printers, and membrane switches.

Features and Benefits:
• Provides EMI shielding for displays with high light transmission
• Very thin profile (0.005"" thickness)
• Available in custom die-cut parts
• Can be retrofit into existing displays

Typical Applications:
• Military electronics
• Tempest environments
• EMI Shielding for touchscreens
• Shielded cabinets and racks
• Rugged LCDs
• Instrument panels
• Digital signage
• Industrial displays
• Medical displays

Related Documents

×
Products

C19159
179336