Thermoset 300/70 Epoxy System | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Thermoset 300/70 Epoxy System

Thermoset 300/70 Epoxy System

Thermoset 300/70 epoxy system is a two-component, general purpose filled epoxy system which offers improved shock resistance and lower coefficient of thermal expansion compared to unfilled epoxy systems.

Technical Specifications

  • Dynamic Viscosity: 68000 cP @ 77°F (25°C) (resin), 30 cP @ 77°F (25°C) (hardener)
  • Hardness: 88 Shore D
  • Cure Time: 24 Hours @ 77°F (25°C)
  • Working Time: 35 min @ 77°F (25°C)
  • Color: Black Liquid (resin), Tan Liquid (hardener)
  • Dielectric Strength: 15 kV/mm, 380 V/mil
Safety Warning

Full Product Description

Thermoset 300/70 epoxy system is a two-component, general purpose filled epoxy system which offers improved shock resistance and lower coefficient of thermal expansion compared to unfilled epoxy systems.


Features and Benefits:

• Low Viscosity – provides low viscosity and surface tension, enabling void-free casting without a vacuum step.

• Environmentally Resistant – cured system provides excellent thermal shock resistance and high impact strength.


Shelf Life/Storage:

Shelf life of Thermoset 300 resin is one year when stored at 25°C in original, unopened container. The material must be periodically rotated within its container to minimize settling.

Related Documents

×
Products Trade Name
Thermoset 300/70 Thermoset 300/70 Epoxy System

C19159
1A0MGR