Thermoset EP-20/25 Epoxy System | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Thermoset EP-20/25 Epoxy System

Thermoset EP-20/25 Epoxy System

Thermoset EP-20/25 epoxy system is a two-component, general purpose system for use in many applications including adhesive, laminating and electrical/electronic insulation.

Technical Specifications

  • Dynamic Viscosity: 13000 cP @ 77°F (25°C) (resin), 5000 cP @ 77°F (25°C) (hardener)
  • Hardness: 80 Shore D
  • Cure Time: 24 Hours @ 77°F (25°C)
  • Working Time: 5 min @ 77°F (25°C)
  • Color: Black Liquid (resin), Clear Amber Liquid (hardener)
Safety Warning

Full Product Description

Thermoset EP-20/25 epoxy system is a two-component, general purpose system for use in many applications including adhesive, laminating and electrical/electronic insulation.

Features and Benefits:
• Excellent Appearance – cures to a high gloss surface, free of “sweat-out”; exhibits good mar resistance.
• Fast Cure – rapidly cures at room temperature (25°C).
• Moisture Insensitive – cured properties obtained even when cured in high humidity conditions.

Shelf Life/Storage:
Shelf life of Thermoset EP-20 resin is two years when stored at 25°C in original, unopened container. The material container must be periodically rotated to prevent settling.
Shelf life of Thermoset Hardener No. 25 is one year when stored in a well ventilated area at 25°C in original,unopened container.

Related Documents

×
Products Trade Name
Thermoset EP-20/25 Thermoset EP-20/25 Epoxy System

C19159
1A0MGR