Thermostatic Expansion Valve - Sporlan - Type X (OEM Only) | ParkerGB

Thermostatic Expansion Valve - Sporlan - Type X (OEM Only) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Thermostatic Expansion Valve - Sporlan - Type X (OEM Only)

Thermostatic Expansion Valve - Sporlan - Type X (OEM Only)

Sporlan Type X TEV's are designed for use on Air Conditioning and Heat Pump systems. They regulate refrigerant flow by maintaining a nearly constant superheat at the evaporator outlet. The R/ER series valves serve as functional replacements.

Technical Specifications

  • Application: Air Conditioning, Heat Pump Systems
  • Product Type: X-Valve
  • Refrigerant Type: R-12, R-134A, R-22, R-502
  • Thermostatic Charge: GA, CP100
  • Nominal Capacity: 1/2 to 10 ton
  • Inlet Connection Size: OEM Specific
  • Outlet Connection Size: OEM Specific
  • Maximum Operating Pressure: 31 bar, 450 psi
  • Equalizer Connection Type: Externally Equalized
  • Capillary Tube Length: 760 mm, 1500 mm, 30 inch, 60 inch
  • Strainer Type: Permanent 12 Mesh
  • Filter Element Type: 53
Safety Warning

Full Product Description

The Type X valve is a small capacity valve designed primarily for use on residential and small commercial air conditioning systems. The X can also be used in packaged heat pump units where one bi-flow metering device is used to expand refrigerant to either indoor or outdoor coil. The R/ER Series valves are functional replacements.

Markets:
• Air Conditioning
• Heat Pump

Features and Benefits:
• Straight Through or Angle configurations
• SAE Flare or ODF Solder Connections Available
• Permanent Mesh insert strainer
• Rapid Pressure Balancer or Bleed Port for off-cycle pressure equalization
• Up to 15 tons cooling capacity

Applications:
• Residential Air Conditioning & Heat Pump (packaged systems)
• Light Commercial Air Conditioning & Heat Pump (packaged systems)

Related Documents

Ɨ
Products

C19159
840599