Twist Lock Schrader Interchange, Quick Connect Air Couplings - TL Series | #TL-254-4FP


LOADING IMAGES
TL-254-4FP
Click to View CAD Model

Twist Lock Schrader Interchange, Quick Connect Air Couplings - TL Series | #TL-254-4FP

TL Series steel nipple with female thread


Technical Specifications

  • Coupling Half: Male Nipple
  • Body Size (inch): 1/4
  • Connection Type: Female NPTF
  • Connection Thread Size (inch): 1/4 - 18
  • Hose I.D. (inch): NA
  • Valve Type: Unvalved
  • Interchange Type: Schrader Twist Lock
  • Maximum Operating Pressure: 300 psi
  • Application: Pneumatic
  • Maximum Operating Temperature: 250 °F
  • Product Type: Push to connect
  • Minimum Operating Temperature: -40 °F
  • Hex Size: 0.63 inch
  • Body Material: Steel
  • Plating Type: Zinc with clear trivalent chromate
Safety Warning

Item Information

TL Series Quick Connect Air Couplers, up to 300 psi, connect with TL Series Nipples and are interchangeable with Schrader twist lock style couplings. They are push to connect, single shut off quick couplings. To disconnect, the coupler sleeve must be manually twisted 1/8 turn to release the nipple. It is designed to resist accidental disconnection. The tubular valve delivers high air flow with minimal pressure drop.
Twist lock style couplers are also used on breathing air lines and respirator equipment used in paint booths, chemical laboratories and similar environments.

Technical Characteristics:
• Sizes: 1/4”, 1/2”                             
• Materials: Brass body with steel sleeve
• Port Ends: Female NPTF, Male NPTF
• Seal Options: Nitrile, Ethylene Propylene, Fluorocarbon

Markets:
• Industrial
• Construction
• Automotive service and repair
• Factory automation
• Environmental health and safety


Features/Benefits:
• Twist lock design resists accidental disconnection                          
• Easy push to connect operation
• High flow valve with minimal pressure drop

Applications:
• Safety equipment, respirators
• Air compressors
• Pneumatic air tools and hoses
• Water lines
• Grease guns
• Cleaning equipment
• Paint applicators
• Drop-down air lines
• Blow guns

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
687539