Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker's 3-way high-response cartridge valves series TPQ provide high flow control at maximum dynamics. They are predestined for demanding applications like injection molding and die cast.
| Services |
|---|
| AAS Generator |
| Software Downloads |
|---|
| SOFTWARE - ProPxD V2 Parameter Software (2025) |
| SOFTWARE - Configuration file for ISDE EtherCAT® valves |
| Products | Port Connection | Spool Code | Seal Material | Signal Input | Marking |
|---|---|---|---|---|---|
| TPQ025WH25P2VB0 | NG25 | P: positive input signal A-T | FPM | 0-±10 V | Standard |
| TPQ032WH25P2NB0 | NG32 | P: positive input signal A-T | NBR | 0-±10 V | Standard |
| TPQ040WH25P2HB0 | NG40 | P: positive input signal A-T | for HFC fluid | 0-±10 V | Standard |
| TPQ063WH25T2VB0 | NG63 | T: positive input signal P-A | FPM | 0-±10 V | Standard |
| TPQ063WH25T2VS0 | NG63 | T: positive input signal P-A | FPM | 4-+20 mA | Standard |
| TPQ063WH25T2NS0 | NG63 | T: positive input signal P-A | NBR | 4-+20 mA | Standard |
| TPQ025WH25T2VS0 | NG25 | T: positive input signal P-A | FPM | 4-+20 mA | Standard |
| TPQ050WH25T2NS0 | NG50 | T: positive input signal P-A | NBR | 4-+20 mA | Standard |
| TPQ032WH25P2NS0 | NG32 | P: positive input signal A-T | NBR | 4-+20 mA | Standard |
| TPQ050WH25P2NS0 | NG50 | P: positive input signal A-T | NBR | 4-+20 mA | Standard |
| TPQ080WH25T2NS0 | NG80 | T: positive input signal P-A | NBR | 4-+20 mA | Standard |
| TPQ025WH25T2NB0 | NG25 | T: positive input signal P-A | NBR | 0-±10 V | Standard |
| TPQ032WH25T2NB0 | NG32 | T: positive input signal P-A | NBR | 0-±10 V | Standard |
| TPQ040WH25T2HB0 | NG40 | T: positive input signal P-A | for HFC fluid | 0-±10 V | Standard |
| TPQ040WH25T2NB0 | NG40 | T: positive input signal P-A | NBR | 0-±10 V | Standard |
| TPQ050WH25T2HB0 | NG50 | T: positive input signal P-A | for HFC fluid | 0-±10 V | Standard |
| TPQ050WH25T2NB0 | NG50 | T: positive input signal P-A | NBR | 0-±10 V | Standard |
| TPQ063WH25P2NB0 | NG63 | P: positive input signal A-T | NBR | 0-±10 V | Standard |
| TPQ063WH25T2HB0 | NG63 | T: positive input signal P-A | for HFC fluid | 0-±10 V | Standard |
| TPQ063WH25T2NB0 | NG63 | T: positive input signal P-A | NBR | 0-±10 V | Standard |
| TPQ080WH25T2HB0 | NG80 | T: positive input signal P-A | for HFC fluid | 0-±10 V | Standard |
| TPQ080WH25T2NB0 | NG80 | T: positive input signal P-A | NBR | 0-±10 V | Standard |
| TPQ025WH25P2NS0 | NG25 | P: positive input signal A-T | NBR | 4-+20 mA | Standard |
| TPQ025WH25T2NS0 | NG25 | T: positive input signal P-A | NBR | 4-+20 mA | Standard |
| TPQ040WH25P2NB0 | NG40 | P: positive input signal A-T | NBR | 0-±10 V | Standard |
| TPQ040WH25P2NS0 | NG40 | P: positive input signal A-T | NBR | 4-+20 mA | Standard |
| TPQ040WH25T2VB0 | NG40 | T: positive input signal P-A | FPM | 0-±10 V | Standard |
| TPQ063WH25P2HB0 | NG63 | P: positive input signal A-T | for HFC fluid | 0-±10 V | Standard |
| TPQ040WH25T2NS0 | NG40 | T: positive input signal P-A | NBR | 4-+20 mA | Standard |
| TPQ050WH25P2NB0 | NG50 | P: positive input signal A-T | NBR | 0-±10 V | Standard |
| TPQ032WH25T2NS0 | NG32 | T: positive input signal P-A | NBR | 4-+20 mA | Standard |
| TPQ040WH25P2VB0 | NG40 | P: positive input signal A-T | FPM | 0-±10 V | Standard |
| TPQ080WH25P2NS0 | NG80 | P: positive input signal A-T | NBR | 4-+20 mA | Standard |
| TPQ050WH25P2VB0 | NG50 | P: positive input signal A-T | FPM | 0-±10 V | Standard |
| TPQ080WH25P2NB0 | NG80 | P: positive input signal A-T | NBR | 0-±10 V | Standard |
| TPQ040WH25T2NB0XG365 | Proprietary Item | ||||
| TPQ050WH25T2NE0 | NG50 | T: positive input signal P-A | NBR | 0-±20 mA | Standard |
| TPQ080WH25P2HB0 | NG80 | P: positive input signal A-T | for HFC fluid | 0-±10 V | Standard |