Twin Rod Pneumatic Cylinders, Non Rotatable - RDV Series / Parker Pneumatic – Europe | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Twin Rod Pneumatic Cylinders, Non Rotatable - RDV Series / Parker Pneumatic – Europe

Twin Rod Pneumatic Cylinders, Non Rotatable - RDV Series / Parker Pneumatic – Europe

The RDV series double acting, twin rod, non rotate, pneumatic linear actuators in bores Ø25 mm with adjustable pneumatic cushioning and magnetic piston for handling and packaging applications.

Technical Specifications

  • Product Series: Pneumatic Cylinders
  • Product Type: Linear Actuator, Cylinder Actuator
  • Technology: Pneumatics
  • Cylinder Type: Guided, Through Rod
  • Actuation Type: Double Acting
  • Bore Diameter: 25 mm
  • Maximum Stroke Length: 500 mm, 19.69 inch
  • Extend Stroke Force: 265 N, 59.57 lbs
  • Retract Stroke Force: 235 N, 52.83 lbs
  • Cushioning Type: Pneumatic Adjustable
  • Port Size: G 1/8
  • Maximum Operating Pressure: 10 bar, 145 psi
  • Operating Temperature: 60 °C, 14 to 158 °F
  • Position Sensing Type: Optional Bracket
  • Mounting Option: Yes
  • Piston Rod Material: Stainless Steel
  • Body Material: Stainless Steel
  • End Cap Material: Aluminum
  • Body Type: Round
  • Corrosion Resistance Included: Yes
  • Repairable: No
Safety Warning

Full Product Description

Perfect integration of two piston rods allowing to accept off-center forces of the cylinder axis. The non rotate twin rods version is mainly used for specific applications where piston rotation is not acceptable.
RDV are a range of double acting twin rod cylinders designed for use in non rotate applications and are suited to handling and packaging applications.  
■ RDV Series : Double acting twin rod (Twin rod one side only). Available in bore Ø25mm with round profile, adjustable pneumatic cushioning, magnetic piston and standard temperature -10°C to +70°C.

Markets:
• Factory Automation
• Machine Tools
• Packaging Machinery
• Vehicle Assembly Facilities
• Material Handling

Features / Benefits:
• Round body design in natural appearance
• Twin piston rods
• Bore size 25 mm
• Temperature range up to +80°
• Stainless steel piston rod as standard
• Range of mountings and sensors of the P8S Series

Applications:
Packaging – Moving
• Push / pull objects
• Sorting, conveying

General Technical Data:
• International Standards : N/A
• Bore Sizes
- RDV Version: Ø25mm
• Stroke Lengths
- RDV Version : 500mm maximum
• Versions
- RDV Version : Double acting
• Cushioning : Adjustable pneumatic
• Position Sensing : Choose between electronic or reed sensors with various cable lengths and 8 mm snap on, M12 threaded or flying lead connection.
• Installation : A wide range of cylinder mountings.
• Mounting Position : Any

Operating and Environmental Data:
• Operating Medium : For best possible service life and trouble-free operation dry, filtered compressed air to ISO 8573-1:2010 quality class 3.4.3 should be used. This specifies a dew point of +3°C for indoor operation (a lower dew point should be selected for minus temperature operation and we recommend the use of an inline dryer) and is in line with the air quality from most standard compressors with a standard filter.
• Operating Pressure : 10 bar maximum
• Operating Temperature
- RDV Version: Standard temperature -10°C to +70°C
• Pre-lubricated : Further lubrication is normally not necessary. If additional lubrication is introduced it must be continued.
• Corrosion Resistance : Resistance to corrosion and chemicals.

Material Specification: RDV Version
• End Covers : Aluminium
• Cylinder Barrel : Stainless steel
• Piston Rod : Stainless steel
• Scraper ring : NBR (Nitrile rubber)
• Piston Rod Seal : NBR (Nitrile rubber)
• Piston : POM (Polyoxymethylene)
• Magnet : AINiCo 500
• Piston Bearing : Teflon
• Piston Seals : NBR (Nitrile rubber)
• Piston Bolt : Brass
• O rings : NBR (Nitrile rubber)
• Piston Rod Bearing : Clean metal
• Cushion Screws : Brass
• Cushion Seals : NBR (Nitrile rubber)

Related Documents

×

C19159
A87859