UHP Single Stage, Pressure Regulator, High Flow - HF1200W & HFT1200W Series | ParkerGB

UHP Single Stage, Pressure Regulator, High Flow - HF1200W & HFT1200W Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

UHP Single Stage, Pressure Regulator, High Flow - HF1200W & HFT1200W Series

UHP Single Stage, Pressure Regulator, High Flow - HF1200W & HFT1200W Series

The HF1200W & HFT1200W Series regulator is designed for UHP gas delivery and offers high flow capability with an inlet pressure up to 1,250 psig. The combined high flow and high inlet pressure increases the application range of the regulator.

Technical Specifications

  • Body Material: 316L Stainless Steel
  • Diaphragm Material: Hastelloy C-22
  • Poppet Material: 316L Stainless Steel, Spring: 316L Stainless Steel
  • Seat Retainer Material: 316L Stainless Steel
  • Seat Material: PCTFE (std), Vespel
  • Cap Material: Nickel Plated Brass
  • Nut Material: 17 - 4 PH
  • Knob Material: ABS (Black)
  • Burst Pressure: 3,750 psig (259 barg)
  • Proof Pressure: 1,875 psig (129 barg)
  • Flow Rate: Cv: 1.2
  • Internal Leak Rate: Bubble Tight at 70 psig minimum
  • External Leak Rate: < 1 x 10-9 scc/sec He (Inboard Test Method)
  • Supply Pressure Effect: 5.4 psig / 100 psig
  • Weight: 4.2 lb, 1.9 kg
  • Surface Finish: 10 micro inches Ra
  • Maximum Inlet Pressure Rating: 1250 psig / 86 barg
  • Outlet Pressure Rating: 5-50 psig (3 barg)
    5-100 psig (7 barg)
    5-150 psig (10 barg)
    20-200 psig (14 barg)
  • Maximum Operating Temperature: 66 (PCTFE) °C, 150°F (PCTFE) °F
  • Minimum Operating Temperature: -40 (PCTFE) °C, -40°F (PCTFE) °F
Safety Warning

Full Product Description

Parker Veriflo’s UHP Welded Stainless Steel HF1200W and HFT1200W Series offers the highest quality, performance, and value in UHP gas delivery valves and regulators in the Semiconductor industry. The HF1200W and HFT1200W design works best for critical or toxic applications at the fab level.
HF1200W & HFT1200W Series regulators combine high flow capability with an inlet pressure up to 1,250 psig resulting in reduced regulator inventories and are an excellent choice for cylinder or point of use bulk and specialty gas applications. For hazardous gas applications, the HFT model’s tied diaphragm ensures positive shutoff. Both regulators feature a large, convoluted Hastelloy C-22Ā® diaphragm that delivers stable control over their operating ranges.

Markets:
• Semiconductor Manufacturing
• Gas Companies
• Process Control
• Fluid and Gas Handling

Features/Benefits:
• Up to 1250 psi inlet pressure capability to cover both low and medium pressure applications
• High inlet pressure with 1.2 Cv to meet a variety of applications
• Hastelloy C-22Ā® diaphragm for high corrosion resistance
• Seat material selection for media compatibility
• HFT offers a tied diaphragm for positive shut off and Hastelloy Trim for corrosive applications
• 59% greater effective diaphragm area over competitive products
• Superior price to performance ratio to competitive products     

Applications:
• Bulk Gas Delivery
• Tool Hook-Ups
• Point-of-use for corrosive or specialty gases

Related Documents

Ɨ

C19159
938256