UL 429A Listed Actuating Valves | Product Series

Filter by

    No filters selected

Valve Type

Function

Port Size

Port Type

Actuation Type

Minimum Pressure Differential

Maximum Pressure Differential

Body Material

Seal Material

Maximum Fluid Temperature

Maximum Ambient Temperature

Orifice Size

Main Flow Coefficient

Input Voltage

Power Consumption

Coil Type

Ingress Protection Rating

Installation

Preventive Maintenance Kit

Specifications Met

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
UL 429A Listed Actuating Valves

UL 429A Listed Actuating Valves

UL 429A certified solenoid valves are required for use as pre-action pilot valves in various fire suppression deluge systems.

Technical Specifications

  • Valve Type: 2 Way
  • Actuation Type: Internally Piloted
  • Configuration: Normally Closed
  • Maximum Operating Pressure: Up to 300 psi
  • Minimum Operating Pressure: 5 psi
  • Port Size: Up to 2 inch
  • Port Type: NPT
  • Orifice Size: Up to 1-9/16 inch
  • Flow Coefficient: Up to 36.0 Cv
  • Body Material: Brass
  • Seal Material: NBR
  • Specifications Met: UL Listed Actuating Valve UL 429A, UL Listed Safety Shutoff Valve UL429, CSA Listed Safety Shutoff Valve C22.2 no. 139-13, CE - Low Voltage, EMC
Safety Warning

Full Product Description

Parker Fluid Control Division offers decades of experience in critical fire-supression applications and is a preferred partner of major fire suppression OEMs and integrators. FCD's robust pre-action deluge pilot valves are 100% factory tested and 3rd party-certified by UL to standard UL 429A (certificate no. 20190411 – EX2170)

Related Documents

Literature and Reference Materials
Tube Seal
×
Products Valve Type Function Port Size Port Type Actuation Type Minimum Pressure Differential Maximum Pressure Differential Body Material Seal Material Maximum Fluid Temperature Maximum Ambient Temperature Orifice Size Main Flow Coefficient Input Voltage Power Consumption Coil Type Ingress Protection Rating Installation Preventive Maintenance Kit Specifications Met
73212BN4TNLVN0C322C2 2 Way Normally Closed 1/2 NPT Internally Piloted 5.0 300.0 Brass NBR 185.0 77.0 1/2 2.80 24 VDC 22.0 1/2" NPT Conduit w/ 18" Leads NEMA 4,4X IOM 7212 7K209 CSA Listed Safety Shutoff Valve C22.2 no. 139-13
73218BN4UNLVN0C1113N 2 Way Normally Closed 1/2 NPT Internally Piloted 5.0 175.0 Brass NBR 185.0 150.0 5/8 4.00 125 VDC 10.0 1/2" NPT Conduit w/ 18" Leads NEMA 4,4X IOM 7212 7K815 CSA Listed Safety Shutoff Valve C22.2 no. 139-13
73218BN4UNLVN0C111C2 2 Way Normally Closed 1/2 NPT Internally Piloted 5.0 175.0 Brass NBR 185.0 150.0 5/8 4.00 24 VDC 10.0 1/2" NPT Conduit w/ 18" Leads NEMA 4,4X IOM 7212 7K815 CSA Listed Safety Shutoff Valve C22.2 no. 139-13
73218BN4UNLVN0C111C4 2 Way Normally Closed 1/2 NPT Internally Piloted 5.0 175.0 Brass NBR 185.0 150.0 5/8 4.00 48 VDC 10.0 1/2" NPT Conduit w/ 18" Leads NEMA 4,4X IOM 7212 7K815 CSA Listed Safety Shutoff Valve C22.2 no. 139-13
73218BN4UNLVN0C111C6 2 Way Normally Closed 1/2 NPT Internally Piloted 5.0 175.0 Brass NBR 185.0 150.0 5/8 4.00 120 VDC 10.0 1/2" NPT Conduit w/ 18" Leads NEMA 4,4X IOM 7212 7K815 CSA Listed Safety Shutoff Valve C22.2 no. 139-13
73218BN4UNLVN0C111P3 2 Way Normally Closed 1/2 NPT Internally Piloted 5.0 175.0 Brass NBR 185.0 150.0 5/8 4.00 120/60, 110/50 10.0 1/2" NPT Conduit w/ 18" Leads NEMA 4,4X IOM 7212 7K815 CSA Listed Safety Shutoff Valve C22.2 no. 139-13
73218BN4UNLVN0C111Q3 2 Way Normally Closed 1/2 NPT Internally Piloted 5.0 175.0 Brass NBR 185.0 150.0 5/8 4.00 240/60, 220/50 10.0 1/2" NPT Conduit w/ 18" Leads NEMA 4,4X IOM 7212 7K815 CSA Listed Safety Shutoff Valve C22.2 no. 139-13
7321GBN99NLVN0C322C2 2 Way Normally Closed 2 NPT Internally Piloted 5.0 175.0 Brass NBR 185.0 77.0 1-9/16 38.6 24 VDC 22.0 1/2" NPT Conduit w/ 18" Leads NEMA 4,4X IOM 7203 7KG10 CSA Listed Safety Shutoff Valve C22.2 no. 139-13

C19159
821838