Universal Tilt Sensors - UTS | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Universal Tilt Sensors - UTS

Universal Tilt Sensors - UTS

Parker’s UTS Universal Tilt Sensors communicate angle of tilt, pitch, and roll information using SAE J1939 CAN bus protocol. They are engineered with MEMs devices for reliability and built to withstand rugged applications.

Technical Specifications

  • Power Supply Voltage: 5.25 to 48 VDC
  • Maximum Operating Temperature: 85 °C
  • Minimum Operating Temperature: -40 °C
  • Ingress Protection Rating: 68
  • Electrical Connection: DT04-4P
  • Housing Material: Glass-filled PC/PET
  • Mounting Hole Diameter: 0.25 inch (x3)
  • Operating Current: 9.0 mA @12VDC, 6.0 mA @24VDC max.
  • Specifications Met: SAE J1939 CAN Protocol
  • Model Number: UTS
  • Sensor Type: Tip/tilt
Safety Warning

Full Product Description

Parker Electronic Controls Division Universal Tilt Sensor (UTS) series is a family of inertial tilt sensors for mobile vehicles and other applications. The sensors communicate over a CAN bus using the SAE J1939 protocol. The sensors are designed using micro-electro-mechanical systems (MEMS) technology and have a high level of EMI immunity for trouble-free operation.
A single corrosion-proof package with no moving components gives the sensors the ability to withstand rugged applications. The spin weld design combined with an integrated sealed connector gives the sensors IP68 and IP69k for best-in-class ingress protection for outdoor applications. Electronic Controls Division universal tilt sensors (UTS) eliminate the need for redundant sensors by offering a single package with either two (2) or three (3) axis outputs lowering your total spend on an electronic controls system solution.
These features make the UTS a perfect choice for any application where reliable positioning and leveling is desired.

Features/Benefits:
•ABS plastic body for corrosion resistance
•Patented error-proof mounting design
•Two (2) or three (3) axis angular tilt: 10˚ and 90˚
•User-defined FIR and IIR output filtering
•No moving parts

Markets:
•Construction equipment
•Material handling equipment
•On Highway truck and bus
•Agricultural equipment

Applications:
•Scissor lifts
•Forklifts
•Cranes
•Telehandlers
•Utility vehicles
•Combines
•Skid Steer
•Loaders

Related Documents

×

C19159
936514