Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
PCG vacuum pads have a 2-1/2" bellows cup design and a flexible sealing lip for products with irregular, smooth or curved surfaces. Flexible bellows allow the cup to conform to the product's surface to improve the vacuum seal. Cup sizes: 5 to 90mm
2-1/2 bellows design minimises contact pressure applied to the product. The soft seal lip and touch allows the cup to conform to the product’s surface to make a vacuum seal.
These multiple bellow cups are designed for applications that require additional level compensation, more flexibility, or minimum back pressure for a “soft touch”. The multiple bellow has a soft sealing edge good for a variety of sensitive applications; such as food packaging, CD / DVD, medical packaging, and highly irregular curved surfaces. Cups can also be used to assist with sheet separation in unstacking operations.
Markets
• Factory automation
• Machine tools
• Miscellaneous industrial
• Moulding
• Packaging machinery
• Printing & marking equipment
• Vehicle assembly facilities
Features/Benefits
• Soft touch
• Extra level compensation
• Flexible sealing lip for irregular curved surfaces
• 5mm to 90mm in diameter
Applications
• Flat surface, any section
• Bowed surface, thin section
• Slightly bowed surface, any section
• Bowed surface, any section
• Soft material
• Metal sheet handling
• Corrugated differences in sheet handling heights and levels
| Products |
|---|