VB-750 Downdraft Dust Collector | Product Series

Filter by

    No filters selected

Filter Element Type

Filter Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
VB-750 Downdraft Dust Collector

VB-750 Downdraft Dust Collector

Dust/Mist/Fume/Smoke portable filtration unit

Technical Specifications

  • Current: 15 amp, 7.5 amp
  • Weight: 385 lb
  • Air Consumption: 1.1 SCFH
  • Application: Dust, Fume, Smoke
  • Color: HOG Gray
  • Equipment Type: Downdraft Media Filter Unit
  • Filter Area: 141 ft2
  • Motor Power Output Rating: 1 HP
  • Sound Level: 79
  • Height: 46-13/16 inch
  • Depth: 39 inch
  • Width: 30 inch
  • Paint Type: Powder Coated
  • Body Material: Mild Steel
  • Brand: Dusthog
  • Filter Included: No
Safety Warning

Full Product Description

The Parker VB Benchtop Downdraft Filtration Unit is a stationary self-contained source capture extraction system for intermittent use. The VB 750 downdraft bench provides a downflow of 750 CFM and is specifically designed for applications where workers need an integrated collection area and work surface that also draws contaminants downward and away from the worker’s breathing zone then traveling through a filtration media to remove particles entrained in the airstream before returning the clean air back into the work space. Model VB is ideal for grinding and finishing operations of small parts and components. This self-contained system is the perfect choice for economical and efficient dust collection. Typical applications include the extraction of fume, soldering smoke, bulk powders and other miscellaneous dusts. The Parker VB downdraft filtration units are constructed with mild steel and are fully powder coated to protect from the harsh industrial production environments. The VB series is available in 1 HP HP and voltages including 115V/1P/60H and 230V/1P/60H. On board are the controls for fan operation, a filter pressure indicator and manual or automatic filter pulse cleaning system using an outside compressed air source that is plugged into the unit. There are several filtration medias available including, a filter montior gauge, HEPA and carbon after filters to handle the most difficult dust and particulates.

Related Documents

×
Products Filter Element Type Filter Material
33-10097 Protura NanoFiber
33-10097-1 Protura NanoFiber Fire Retardant (FR)
33-10097-5 Protura NanoFiber Wide Pleat
33-10097-15 Protura NanoFiber Fire Retardant (FR) Wide Pleat
02-10718-H7F HEPA
02-10718-CXF Carbon
NF20806 Protura SB NanoFiber
NF20807 Protura SB NanoFiber Wide Pleat

C19159
688031