WSPX020DGFX - OIL-X Grade WS Compressed Air Water Separator (For Pressures Up To 16 barg) | ParkerGB

OIL-X Grade WS Compressed Air Water Separator (For Pressures Up To 16 barg) | #WSPX020DGFX

WSPX020DGFX

OIL-X Grade WS Compressed Air Water Separator (For Pressures Up To 16 barg) | #WSPX020DGFX

Die cast aluminium water separators for the efficient removal of bulk liquid contamination from a compressed air supply, providing flow rates up to 3600 m³/h @ 7 bar g.


Technical Specifications

  • Maximum Flow Rate: 144 m³/h @ 7 barg (85 cfm @ 102 psig)
  • Connection Type: BSPP
  • Port Size: ¾ inch
  • Division: Gas Separation and Filtration Division EMEA
  • Brand: Parker
  • Technology: Filtration
  • Product Type: Compressed Air Filter
  • Filter Type: Water Separator
  • Product Series: OIL-X Grade WS
  • Application: Compressed Air and Nitrogen Gas Applications
  • Industry: Industrial Manufacturing Equipment
    Food & Beverage
    Automotive
    Electronics
    Pharmaceuticals
    Medical & Dental
  • Micron Rating: n/a
  • Pressure Differential: 42.0 mbar Initial Saturated, 100% Flow, 0.6 psi Initial Saturated, 100% Flow
  • Materials of Construction: Die Cast Aluminium
  • Drain: Automatic Float
  • Operating Pressure: 1.5 to 16 barg, 22 to 232 psig
  • Operating Temperature: 2 to 60 °C, 35 to 149 °F
  • Specifications Met: Fully tested - In accordance with ISO12500-4 & ISO8573-9 for liquid water.

    Separation performance independently validated - by Lloyds Register.

    PED 2014/68/EU Fluid Group II
  • Height: 238.0 mm, 9.37 inch
  • Width: 89.0 mm, 3.5 inch
  • Depth: 84.0 mm, 3.31 inch
  • Weight: 1.41 kg, 3.10 lb
Safety Warning

Item Information

Bulk water which exists in all compressed air systems causes problems - corrosion of piping, permanent damage to valves, cylinders, pneumatic tools, machinery and reducing the effectiveness of aftercoolers/heat exchangers.

Over 99% of bulk water can be easily and economically removed by installing a Parker OIL-X Grade WS high efficiency water separator. Now, your compressed air system will operate much more efficiently with reduced downtime and maintenance costs. Grade WS technology will also improve the effectiveness of aftercoolers, refrigerant dryers, filters and other downstream equipment.

Features
• The world’s most energy efficient water separators
• For the removal of bulk condensed water and liquid oil
• Used to protect coalescing filters from bulk liquid contamination
• Tested in accordance with ISO8573-9

Benefits
• High liquid removal efficiencies at all flow conditions
• Cost effective
• Low maintenance
• Very low differential pressure
• Removes rust and pipescale

In addition to protecting coalescing filters from bulk liquid contamination, Grade WS water separators can be used on compressor inter-cooler and after-cooler stages, wet air receivers and refrigeration dryers.

Sizing and Selection
Important Note: For quoted air purity performance, water separators must be sized correctly for minimum operating pressure and maximum inlet flow rate using the correction factors found in the Product Information Sheet.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

Part Number
WSPX020DGFX STP

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
A22066