ZCPP1-005C - Polypropylene Liquid Prefilters - PEPLYN PLUS | ParkerGB

Polypropylene Liquid Prefilters - PEPLYN PLUS | #ZCPP1-005C

ZCPP1-005C

Polypropylene Liquid Prefilters - PEPLYN PLUS | #ZCPP1-005C

PEPLYN PLUS Polypropylene filters are utilized for the clarification and pre-stabilization of process liquids and supporting utility solutions.


Technical Specifications

  • Product Style: Cartridge
  • Length: 10" (250 mm)
  • Micron Rating: 5 µm
  • End Cap Configuration: BF / 226 Bayonet
  • Grade: Standard
  • Seal Material: Silicone
  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Food and Beverage
    Pharmaceuticals
  • Application: Liquid Clarification and Prefiltration
  • Technology: Filtration
  • Product Type: Liquid Filter Elements
  • Product Series: PEPLYN PLUS
  • Filter Construction: Pleated
  • Filter Material: Polypropylene
  • For Fluid Type: Liquids
  • Materials of Construction: Filtration Media: Polypropylene
    Upstream Support: Polypropylene
    Downstream Support: Polypropylene
    Inner Support Core: Polypropylene
    Outer Protection Cage: Polypropylene
    End Caps: Polypropylene
    End Cap Insert 316L Stainless Steel
  • Operating Temperature: up to 70°C (158°F) Continuous Operating Temperature and Higher Short-term Temperatures During CIP.
  • Specifications Met: FDA 21 CFR Part 177
    Current EC1935 / 2004
    Current USP Plastics Clas VI - 121°C
Safety Warning

Item Information

An all polypropylene construction ensures a broad range of chemical compatibility making PEPLYN PLUS cartridges particularly suitable for the filtration of aggressive and viscous chemicals and solvents. They do not suffer from hydrolysis in aggressive solutions which would result in the contamination of the process fluid.   
                                                    
Available in a range of absolute retention ratings, PEPLYN PLUS cartridges represent a cost-effective solution to clarify and condition a range of products prior to intermediate storage or further processing.

Extensive research has resulted in filter media with continuously graded fibre density giving progressively finer particulate retention through the depth of the media. This combined with optimized media pleating density gives PEPLYN PLUS cartridges exceptional lifetime performance.

Features and Benefits

• Graded density for excellent particle retention

• Wide range of end caps to provide retrofitting of existing systems

• All polypropylene construction – for superior chemical compatibility

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
679945