ZP 0420 UP - Sintered and Pleated Steam Filter Cartridges | ParkerGB

Sintered and Pleated Steam Filter Cartridges | #ZP 0420 UP

ZP 0420 UP

Sintered and Pleated Steam Filter Cartridges | #ZP 0420 UP

Parker STEAM Filters are designed to provide high qulaity particlate removal in process steam.


Technical Specifications

  • Filter Construction: Sintered
  • Product Style: Cartridge
  • Length: 4" (100 mm)
  • Micron Rating: 2 µm
  • Diameter: 2"
  • End Cap Configuration: 2 x o-ring
  • Seal Material: EPDM
  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Food & Beverage
    Pharmaceuticals
  • Application: Steam Filtration
    Culinary Grade Steam
  • Technology: Filtration
  • Product Type: Steam Filter
  • Product Series: Steam Filter Cartridges
  • Filter Material: 316L Stainless Steel
  • For Fluid Type: Steam
  • Materials of Construction: 316L Stainless Steel
  • Maximum Pressure Differential: 10.0 barg, 145.0 psig
  • Operating Temperature: -75 to 200 °C, -103 to 392 °F
  • Specifications Met: 3A Standard 609-03 (culinary grade) 1 micron
Safety Warning

Item Information

High quality steam for sterilization and heating purposes is a key element of many pharmaceutical manufacturing systems, ensuring effective and continuous operation of the process.

Parker's STEAM filters are designed to provide high quality particulate removal in process steam (available with compliance to 3A Standard 609-03) together with high flow rates and dirt holding capacity, thereby allowing long system lifetime and cost-effective operation.

Features and Benefits:

• 316 stainless steel filter cartridges

• Exceptionally high flow rates

• Available in compliance with 3A Standard 609-03 (culinary grade) 1 micron

• High dirt holding capacity

• 'JUMBO' filter configuration ensures maximum utilization of pipework capacity

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
[DATASHEET]-Steam Filters--Food and Beverage
×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
679945