OBSOLETE: ZP200 Ballscrew Driven, Square Rail Guided, Vertical Lift Positioning Table | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: ZP200 Ballscrew Driven, Square Rail Guided, Vertical Lift Positioning Table

OBSOLETE: ZP200 Ballscrew Driven, Square Rail Guided, Vertical Lift Positioning Table OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Product Series: ZP
  • Profile Width: 200 mm
  • Drive Axis Type: Ballscrew
  • Screw Pitch: 5 to 20 mm
  • Bearing Type: Dual Square Rail
  • Maximum Stroke Length: 25 mm (vertical), 0.98 inch (vertical)
  • Maximum Operating Speed: 0.44 m/sec (vertical), 17.3 inch/sec (vertical)
  • Maximum Screw Speed: 60 RPS
  • Maximum Acceleration: 7.2 m/sec2 (vertical), 278 inch/sec2 (vertical)
  • Bidirectional Repeatability: 3 micron (vertical), 0.12 thou (vertical)
  • Drive Train Efficiency Rating: 90 %
  • Duty Cycle: 100 %
  • Load Capacity: 734 N, 165 lb
  • Inverted Load Capacity: 734 N, 165 lb
  • Axial Load Capacity: n/a
  • Maximum Breakaway Torque: 0.15 Nm, 21.24 oz-inch
  • Maximum Running Torque: 0.13 Nm, 18.4 oz-inch
  • Additional Protection Included: None
  • Specifications Met: Cleanroom (Class 1000, 10)
  • Feedback Type: Linear Encoder (0.1μm, 0.5μm or 1μm resolution)
Safety Warning

Full Product Description

The ZP200 is a precision platform for vertical (Z axis) positioning, while maintaining X-Y integrity. The ZP200 uses a wedge configuration of square rail bearings, along with a high precision ballscrew, to provide robust dynamic performance. The ZP200 has maximum vertical stroke of 25 mm, and is compatible with the 400 XR and LXR series linear positioners for multi-axis configurations.

The ZP200 precision screw driven, square rail guided, vertical positioner; standard features and accessories:
• Frame width of 200 mm
• Standard strokes of 25 mm
• Positional repeatability of +/- 3 micron
• Maximum speeds of 440 mm/sec
• Three precision ball screw pitches
• Maximum payload of 735 N
• Pre-configured inline motor mount options
• Clean room preparation available
• Standard options for external linear encoders to be added
• Easy to adjust home and limit sensor pack

Related Documents

×
Products

C19159
A87859