Ironless Linear Motor Driven, Dual Square Rail Guided, Linear Positioner - mSR 100 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Ironless Linear Motor Driven, Dual Square Rail Guided, Linear Positioner - mSR 100 Series

Ironless Linear Motor Driven, Dual Square Rail Guided, Linear Positioner - mSR 100 Series

The mSR 100 is a high precision, miniature linear stage comprised of an ironless linear motor, integrated high resolution feedback and precision square rail guidance. The mSR 100 measures just 100 mm wide by 35 mm tall.

Technical Specifications

  • Product Series: MSR
  • Profile Width: 100 mm
  • Drive Axis Type: Linear Motor
  • Screw Pitch: Ironless Servo Motor
  • Bearing Type: Dual Square Rail
  • Maximum Stroke Length: 500 mm, 19.68 inch
  • Maximum Operating Speed: 3000 m/sec, 118.11 inch/sec
  • Maximum Acceleration: 29.4 m/sec2, 1158 inch/sec2
  • Bidirectional Repeatability: 0.1 micron, 0.00393 thou
  • Duty Cycle: 100 %
  • Load Capacity: 117 N, 26.4 lbs
  • Inverted Load Capacity: 117 N, 26.4 lbs
  • Axial Load Capacity: 50 N, 11.2 lbs
  • Maximum Breakaway Torque: -
  • Additional Protection Included: None
  • Specifications Met: Cleanroom (Class 1000 - Standard, Class 10 - Optional)
  • Feedback Type: Linear Encoder (0.01μm, 0.1μm or 1μm resolution optical incremental / 1μm resolution magnetic / 0.05μm BiSS-C absolute / 1Vp-p Sine/Cosine)
  • Ingress Protection Rating: IP00

Full Product Description

The mSR 100 is a miniature, high precision linear positioner which uses dual precision grade square rails for its guidance, and an ironless linear motor for its drive. The mSR 100 has an extremely compact design – measuring just 100 mm in width by 35 mm in height. Captured within this miniature profile is the stage's guidance, linear motor, linear encoder, as well as adjustable limit and home sensors – making this an ideal positioner for space restricted applications in the life sciences or optics market. The mSR 100 can easily be configured into multi-axis configurations.

Markets:
• Life Science
• Electronics manufacturing
• Semiconductor
• Optics

Features/Benefits:
• Frame width of 100 mm
• Standard strokes from 25 mm to 500 mm of stroke
• Positional repeatability of +/- 0.1 micron
• Integrated magnetic (1.0 micron), optical (1.0, 0.1, 0.01 micron), an analog Sine/Cosine, or a BiSS-C Absolute encoder options
• Maximum speeds of 3000 mm/sec
• Optional 3 or 5 pole linear motor drivetrain options
• Maximum payload 117 N
• Maximum thrust of 50 N
• Integrated and adjustable home and limit sensing
• Standard multi-axis configurations available
• Laser test data with slope correction values with each precision grade stage

Applications:
• Cleanroom
• Metrology
• Move/Transport
• Focusing

Related Documents

×

687368
936514