WEE28LMORCF - Ermeto DIN Locknut adjustable high pressure tube fittings | Hong Kong

Ermeto DIN Locknut adjustable high pressure tube fittings

Part #: WEE28LMORCF
EO-PSR fittings produce high pressure, leak-free tube connections and components in hydraulic systems. The main feature of EO-PSR (acc. DIN 3861, DIN 2353) is the controlled progressive bite into the tube, due to a unique geometry.

Technical Specifications

Connection 1 Size:28 mm (O.D.)
Body Material:Steel
Seal Type:O-Ring
Connection 2 Size:M33x2.0
Accessories Included:Pre-assembled with Nut and EO-PSR Cutting Ring
Brand:Ermeto
Shape:Elbow 90°
Division:High Pressure Connectors Europe Division
Connection 1 Type:Male 24° Cone
Technology:Fluid & Gas Handling
Industry:Agriculture, Automotive, Construction, Industrial Manufacturing Equipment, Marine, Material Handling, Transportation
Connection 2 Type:Male Metric
Application:Chemical Transfer, Fuel Transfer, Hydraulics, Mobile Equipment, Oilfield, Packaging
Product Type:Hydraulic DIN Fittings
Product Style:Adjustable Position
Product Series:EO Light
Configuration:Tube to Port
Maximum Operating Pressure:160 bar
Shape:Elbow 90°
Connection 1 Type:Male, 24° Cone
Connection 1 Size:28 mm Tube O.D.
Connection 2 Type:Male, Metric
Connection 2 Size:M33x2.0 mm Thread
Specifications Met:ISO 8434, ISO 6149
For Fluid Type:Hydraulic Fluids, Chemicals, Fuels, Gases, Oil & Petroleum, Steam
Accessories Included:Pre-assembled with Nut and EO-PSR Cutting Ring
Body Material:Steel
Seal Type:O-Ring
Seal Material:NBR
Maximum Ambient Temperature:150 °C, 320 °F
Minimum Ambient Temperature:-50 °C, -58 °F
Maximum Fluid Temperature:120 °C, 248 °F
Minimum Fluid Temperature:-50 °C, -58 °F

Item Information

CAD Drawings + Files

Related Documents

Qty:
WEE28LMORCF - Ermeto DIN Locknut adjustable high pressure tube fittings

This product is fulfilled by an authorized Parker distributor or division.

Find a Distributor

Division Contact

PARKER HANNIFIN HONG KONG LTD
SUITES 01-04 20/F TOWER 2
THE GATEWAY HARBOUR CITY
TSIMSHATSHUI
KOWLOON
HONG KONG

Phone:+024288008