PG-10320-010-2 - Polyflow-G Pleated Depth Filter Cartridge | All-polypropylene nominal-rated design for economical prefiltration | Hong Kong

Polyflow-G Pleated Depth Filter Cartridge | All-polypropylene nominal-rated design for economical prefiltration

Part #: PG-10320-010-2
  • PG-10320-010-2 - Polyflow-G Pleated Depth Filter Cartridge | All-polypropylene nominal-rated design for economical prefiltration
PG-10320-010-2 - Polyflow-G Pleated Depth Filter Cartridge | All-polypropylene nominal-rated design for economical prefiltration
Polyflow®-G pleated depth filter was developed for a variety of general process applications from fluid clarification to general pre-filtration. Its high dirt-loading, random-fiber polypropylene depth media provides consistent particle retention.

Technical Specifications

Brand:Parker
Industry:Microelectronics
Micron Rating (µm):1
Function:Clarification/Prefiltration/Polishing
Media:Polypropylene
Filter Construction:Pleated Depth
Secondary Seal:N/A
Outside Diameter:2.75 inch
End Cap Material:Polypropylene
Core Type:Polypropylene
Hose Reinforcement Material & Structure:Polypropylene
Flow Rate:70 gal/min (gpm/psid) per 10 inch Cartridge Equivalent for 3 Micron
Seal Material:S7442
End Cap Configuration:222 O-Ring/Flat Cap
Style:No Insert
Length (inch):20

Item Information

CAD Drawings + Files

Related Documents

Qty:
PG-10320-010-2 - Polyflow-G Pleated Depth Filter Cartridge | All-polypropylene nominal-rated design for economical prefiltration

This product is fulfilled by an authorized Parker distributor or division.

Find a Distributor

Division Contact

PARKER HANNIFIN HONG KONG LTD
SUITES 01-04 20/F TOWER 2
THE GATEWAY HARBOUR CITY
TSIMSHATSHUI
KOWLOON
HONG KONG

Phone:+024288008