Field Attachable Hydraulic Hose Fitting – 21 Series Fittings | #20121-8-8


LOADING IMAGES
20121-8-8
Click to View CAD Model

Field Attachable Hydraulic Hose Fitting – 21 Series Fittings | #20121-8-8

Parker's 21 series fittings are a two-piece field attachable style fitting which enables you to quickly and easily make hose assemblies right on the job site without special tools.


Technical Specifications

  • Materials of Construction: Steel
  • Shape: Straight
  • Product Style: Male NPTF Pipe - Rigid
  • Port Connection: 1/2"
  • Connection Thread Size: 1/2"-14
  • Hose I.D. (inch): 13/32"
  • Port Size: 1/2 inch
  • Hose Inside Diameter: 13/32 inch
  • Connection Size: 1/2"-14 inch Thread
  • Product Style: Male NPTF Pipe - Rigid
  • Shape: Straight
  • Materials of Construction: Steel

Item Information

Parker's 21 series fittings are a two-piece field attachable style fitting which enables you to quickly and easily make hose assemblies right on the job site without special tools. The fitting series when coupled with Parker's No-Skive hose provides convenience and shorter assembly time. The 21 series fittings are compatible with transportation, air brake and refrigerant hoses. The 21 series fittings are available from 3/16” to 1-3/8” in a wide variety of end configurations.

Markets:
• Transportation
• Military
• Agriculture

Features/Benefits:
• Can be assembled in field with wrenches
• Imperial HEX
• Wide range of end configurations
• No-Skive technology offers easy, efficient, and safe production processes

Applications:
• Petroleum base hydraulic fluids and lubricating oils
• Diesel fuels
• Antifreeze solutions
• Refrigerant

Compatible Hoses:
• 213
• 285
• 293

Read More Show Less

CAD Drawings + Files


Related Documents

Literature and Reference Materials
CrimpSource
Product Demos & Tutorials
Identifying Hydraulic Hose Fittings
×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

PT Parker Hannifin Indonesia

Jalan Kapten Soebijanto Djojohadikusumo, Kav. Sunburst Block CBD II No.15

BSD City

Tangerang

Indonesia

15311

Phone

+62 21 2977 7900

Fax

+62 21 2977 7935

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

K49934
687583