Altair O&G vCell Filter - LDSY | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Altair O&G vCell Filter - LDSY

Altair O&G vCell Filter - LDSY

The altair® O&G LDSY vCell filter provides best-in-class turbine protection against corrosives and moisture with its unique combination of hydrophobic properties and high-efficiency particulate arrestance level.

Technical Specifications

  • Brand: Altair
  • Division: Gas Turbine Filtration Division
  • Industry: Oil & Gas
  • Application: Landbased
  • Technology: Filtration
  • Product Type: vCell
  • Product Style: vCell
  • Media: Glass non-woven - Hydrophobic
  • Flow Rate: 5300 m3/hour, 3120 CFM
  • Filter Efficiency Rating: E12
  • Materials of Construction: Plastic - ABS
  • Operating Temperature: -40 to 70 °C, -40 to 158 °F
  • Outside Diameter: n/a
  • Inside Diameter: n/a
  • Height: 593 mm
  • Width: 593 mm
  • Depth: 600 mm
  • Weight: 18 kg, 40 lb

Full Product Description

The altair® O&G LDSY vCell filter provides best-in-class turbine protection against corrosives and moisture with its unique combination of hydrophobic properties and high-efficiency particulate arrestance level.

It has a filtration efficiency grade of E12 per EN1822:2009 and an extended filtration surface area that ensures low pressure loss and supports extended filter life. altair’s LDSY filter sets a new standard in corrosion protection. Its salt removal performance has been significantly improved over the best products previously available.

The altair O&G LDSY vCell filter is made using fully potted, pleated panels to provide a complete seal and is mounted within an acrylonitrile butadiene styrene plastic frame. Protective grids incorporated on the downstream surface deliver robust performance, even in high under-pressure conditions that can be experienced in gas turbine applications.

Features/Benefits:

• Increased megawatt output

• Lower heat rate

• Predictable and lower pressure loss

• Minimized fouling

• Filter provides hydrophobic performance for superior protection in wet environments

• Reduced cold and hot end corrosion

• Excellent sub-micron particulate efficiency

• Extended gas turbine availability

Applications:

Multi-stage, high-efficiency static or hybrid filtration


Products
LDSY/006239F

K49934
B43098