Baldwin - High Pressure Hydraulic Spin-on Filters | Product Series

Filter by

    No filters selected

Thread Size

Product Type

Outside Diameter

Length

Contains

Micron Rating

Application

Gasket

O-ring

Notes

Compatible Competitor Part Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Baldwin - High Pressure Hydraulic Spin-on Filters

Baldwin - High Pressure Hydraulic Spin-on Filters

Baldwin hydraulic filters offer superior protection for your engine-powered equipment.

Technical Specifications

  • Brand: Baldwin

Full Product Description

Baldwin hydraulic filters offer superior protection for your engine-powered equipment. Improving system fluid cleanliness levels, providing better cold start performance and meeting service interval expectations are the primary objectives in the design of Baldwin hydraulic filters. 

Baldwin hydraulic filters utilize cellulose, synthetic and blended media to meet these performance specifications. A full range of filters is available to accommodate low, medium and high pressure applications.

Related Documents

×
Products Thread Size Product Type Outside Diameter Length Contains Micron Rating Application Gasket O-ring Notes Compatible Competitor Part Number
PT23535 Hydraulic Strainer Spin-on 3 31/32 (100.8) 3 19/32 (91.3) Threaded Stud: 1 Inch NPT Caterpillar, Mitsubishi Lift Trucks Caterpillar 8137523600
BT9393-MPG 2-12 Maximum Performance Glass Hydraulic Spin-on 3 1/8 (79.4) 5 17/32 (140.5) 5 Absolute Caterpillar Equipment, Off-Highway Trucks Integral Gasket: [1] Included Caterpillar 126-1813; Donaldson P170308
BT8333 2-12 Hydraulic Spin-on 3 1/8 (79.4) 5 17/32 (140.5) Integral Post Seal 9.8 Nominal; 27 Absolute Caterpillar Equipment Rated 2000 PSI minimum burst Caterpillar 4I3948
BT8418 2-12 Hydraulic Spin-on 3 1/8 (79.4) 9 17/32 (242.1) 9.8 Nominal; 27 Absolute Caterpillar Equipment Integral Gasket: [1] Included 2000 PSI minimum burst Caterpillar 4I3950
BT23537 M42 x 2-6G Hydraulic Spin-on 5 7/16 (138.1) 3 15/16 (100) Agco Tractors with Cummins Engines Integral Gasket: [1] Included Massey Ferguson 3616579M2, 3907580M2, 4303303M1, 6907580M1
BT23604 M45 x 1.5 Hydraulic Spin-on 3 9/32 (83.1) 6 1/8 (155.4) 9.8 Nominal; 27 Absolute Komatsu Loaders [1] Attached Komatsu 4181834160
BT23617 1 1/8-16 Hydraulic Spin-on 3 23/32 (94.2) 5 3/8 (136.4) Komatsu Loaders Attached Gasket: [1] Included Komatsu 4171834130; Fleetguard HF8144
BT40066-MPG 1 3/8-12 Maximum Performance Glass Hydraulic Spin-on 4 23/32 (119.6) 10 (254) 5 Absolute Caterpillar Crawler Tractors, Off-Highway Trucks Attached Gasket: [1] Included Caterpillar 4656506
BT8886-MPG 2-12 Maximum Performance Glass Hydraulic Spin-on 3 1/8 (79.4) 9 17/32 (242.1) 8 Absolute Ag-Chem Ro-Gators; Caterpillar Equipment Ag-Chem 714122; Donaldson P173702
BT9392-MPG 2-12 Maximum Performance Glass Hydraulic Spin-on 3 1/8 (79.4) 9 17/32 (242.1) 5 Absolute Caterpillar Equipment, Off-Highway Trucks Integral Gasket: [2] Included Caterpillar 126-1814; Donaldson P170309; Wix 57397

K49934
082700