Dump Valve - P3XD Series (Lite) - Europe | Product Series

Filter by

    No filters selected

Port Type

Port Size

Version

Solenoid Option

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Dump Valve - P3XD Series (Lite) - Europe

Dump Valve - P3XD Series (Lite) - Europe

P3XD is a 62mm 3-way, 2-position valve, automatically dumps downstream pressure on loss of pilot signal, 1/2",3/4" BSPP (NPT 1/2") port. Max pressure of 10 bar (solenoid). Temp -10°C to 60°C.

Technical Specifications

  • Function: 3/2
  • Number of Positions: 2
  • Actuation Type: Solenoid, External Air Pilot
  • Maximum Inlet Pressure Rating: 150 psig (solenoid), 232 psig (air pilot), 10 bar (solenoid), 16 bar (air pilot)
  • Minimum Operating Pressure: 29 psig, 2 bar
  • Maximum Flow Rate: 169 SCFM @ 91 psig, 80 dm3/sec @ 6.3 bar
  • Port Type: BSPP, NPT
  • Port Size: 1/2 inch (NPT only), 3/4 inch
  • Maximum Ambient Temperature: 14 to 140 °F, -10 to 60 °C
  • Input Voltage: 24 VDC
  • Electrical Connection: 30mm 3-Pin (ISO 4400 Form A) or 2-Pin M12
  • Weight: 1.65 lb, 0.75 kg
  • Specifications Met: n/a

Full Product Description

P3XD series dump valves automatically shut upstream pressure and exhaust the downstream pressure as a 3-port, 2-position directional control valve with high flow to protect the pneumatic system. The quick dump valves are high flow, normally closed, 3-port, 2-position directional control valves. Upon energising the solenoid, inlet air is applied to the top of the piston. The piston pushes against the spring and opens the main valve, providing full air flow to the downstream. When the solenoid is de-energised, the main valve closes, allowing downstream air to exhaust rapidly through the side port.  The side port is tapped so exhaust may be piped away or fitted with a muffler/silencer. The P3XD dump valve can be mounted using a modular connector to other P3X air preparation products.   

Markets
• Air and Gas
• Appliances
• Entertainment Automation
• Factory Automation
• Machine Tools
• Misc. Industrial
• Misc. Manufacturing
• Molding
• Packaging Machinery
• Printing and Marking Equipment
• Vehicle Assembly Facilities
• Wearing Apparel
• Food and Beverage
• Misc. Processing

Features/Benefits
• Modular design with 1/2” & 3/4” integral ports (BSPP or NPT)
• Provides for the safe introduction of pressure
• Automatically dumps downstream pressure on the loss of pilot signal
• Adjustable slow start
• Solenoid or air pilot options
• High flow & exhaust capability

Applications
To be used in combination with valves and cylinders main function to protect and as safety device in
• Positioning
• Cutting
• Machining
• Pick and place
• Packaging and wrapping systems

Related Documents

×
Products Port Type Port Size Version Solenoid Option
P3XDA14PPN BSPP (G) 1/2 inch Threaded external air pilot N/A
P3XDA14SCN0000 BSPP (G) 1/2 inch Solenoid pilot, 30mm operator None (solenoid/coil not fitted - operator is fitted to valve)
P3XDA14SCNB2CN BSPP (G) 1/2 inch Solenoid pilot, 30mm operator 22mm coil (form connection) / 24VDC
P3XDA14SCNE2CN BSPP (G) 1/2 inch Solenoid pilot, 30mm operator 22mm coil (M12 connection) / 24VDC
P3XDA14SCNA2CN BSPP (G) 1/2 inch Solenoid pilot, 30mm operator 30mm CNOMO coil (form connection) / 24VDC
P3XDA14SCND2CN BSPP (G) 1/2 inch Solenoid pilot, 30mm operator 30mm CNOMO coil (M12 connection) / 24VDC
P3XDA16PPN BSPP (G) 3/4 inch Threaded external air pilot N/A
P3XDA16SCN0000 BSPP (G) 3/4 inch Solenoid pilot, 30mm operator None (solenoid/coil not fitted - operator is fitted to valve)
P3XDA16SCNB2CN BSPP (G) 3/4 inch Solenoid pilot, 30mm operator 22mm coil (form connection) / 24VDC
P3XDA16SCNE2CN BSPP (G) 3/4 inch Solenoid pilot, 30mm operator 22mm coil (M12 connection) / 24VDC
P3XDA16SCNA2CN BSPP (G) 3/4 inch Solenoid pilot, 30mm operator 30mm CNOMO coil (form connection) / 24VDC
P3XDA16SCND2CN BSPP (G) 3/4 inch Solenoid pilot, 30mm operator 30mm CNOMO coil (M12 connection) / 24VDC
P3XDA94PPN NPT (on request) 1/2 inch Threaded external air pilot N/A
P3XDA94SCN0000 NPT (on request) 1/2 inch Solenoid pilot, 30mm operator None (solenoid/coil not fitted - operator is fitted to valve)
P3XDA94SCNB2CN NPT (on request) 1/2 inch Solenoid pilot, 30mm operator 22mm coil (form connection) / 24VDC
P3XDA94SCNE2CN NPT (on request) 1/2 inch Solenoid pilot, 30mm operator 22mm coil (M12 connection) / 24VDC
P3XDA94SCNA2CN NPT (on request) 1/2 inch Solenoid pilot, 30mm operator 30mm CNOMO coil (form connection) / 24VDC
P3XDA94SCND2CN NPT (on request) 1/2 inch Solenoid pilot, 30mm operator 30mm CNOMO coil (M12 connection) / 24VDC

K49934
A87859