DVWE30SROMDCF - Ermeto DIN Plain bearing rotary fittings | Indonesia

Ermeto DIN Plain bearing rotary fittings | #DVWE30SROMDCF

DVWE30SROMDCF

Ermeto DIN Plain bearing rotary fittings | #DVWE30SROMDCF

Plain bearing rotary fittings for slow rotating, swinging or moving machine parts up to 40 bar (series L) or up to 100 bar (series S).


Technical Specifications

  • Connection 2 Size: G 1-1/4 A
  • Body Material: Steel
  • Accessories Included: n/a
  • Shape: Elbow 90°
  • Connection 1 Type: Male 24° Cone
  • Connection 1 Size: 30 mm (O.D.)
  • Connection 2 Type: Male BSPP
  • Seal Material: NBR
  • Brand: Ermeto
  • Division: High Pressure Connectors Europe Division
  • Technology: Fluid & Gas Handling
  • Industry: Agriculture, Automotive, Construction, Industrial Manufacturing Equipment, Marine, Material Handling, Transportation
  • Application: Chemical Transfer, Fuel Transfer, Hydraulics, Mobile Equipment, Oilfield, Packaging
  • Product Type: Hydraulic DIN Fittings
  • Product Style: Stud Fitting, Rotary
  • Product Series: EO Heavy
  • Configuration: Tube to Port
  • Maximum Operating Pressure: 100 bar
  • Shape: Elbow 90°
  • Connection 1 Type: Male, 24° Cone
  • Connection 1 Size: 30 mm Tube O.D.
  • Connection 2 Type: Male, BSPP
  • Connection 2 Size: G 1-1/4 A inch Thread
  • Specifications Met: DIN, ISO 8434
  • For Fluid Type: Hydraulic Fluids, Chemicals, Fuels, Gases, Steam
  • Accessories Included: n/a
  • Body Material: Steel
  • Seal Type: ED Seal
  • Seal Material: NBR
  • Maximum Ambient Temperature: 300 °C, 572 °F
  • Minimum Ambient Temperature: -40 °C, -40 °F
  • Maximum Fluid Temperature: 300 °C, 572 °F
  • Minimum Fluid Temperature: -40 °C, -40 °F

Item Information

Plain bearing rotary fittings for slow rotating, swinging or moving machine parts up to 40 bar (series L) or up to 100 bar (series S).

Flow media:
Hydraulic oils and lubricants on mineral oil base. Also for hydraulic fluids HETG and HEES. Not suitable for corrosive and HFC-fluids or gases.

Technical Specifications:
Materials: Casing, body nut and progressive ring of steel. Sealing of NBR (Perbunan), on request of FKM. Plain bearing rotary fittings are not available in stainless steel or brass
Construction-system:
Series L, tube O.D. 6 to 35 mm, working pressure (PN): 40 bar
Series S, tube O.D. 6 to 38 mm, working pressure (PN): 100 bar
Tube connection according to DIN 2353, ISO 8434-1. Male stud with metric thread and BSP thread. Sealing of male stud by Eolastic-seals.
Nominal temperature:
For sealings of NBR: -35°C up to +100°C
For sealings of FKM: -25°C up to +120°C

Markets:
• Chemical Industries
• Plant engineering
• Power stations
• Cable storage

Applications:
• Connecting a fixed point to a rotating, swinging or moving machine part via hoses. To prevent torsion and to avoid small hose radius.

Features/ Benefits of the ball bearing rotary fittings:
• Parker plain bearing rotary fittings help to avoid torsion of hoses and therefore improve the life cycle of these products

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

PT Parker Hannifin Indonesia

Jalan Kapten Soebijanto Djojohadikusumo, Kav. Sunburst Block CBD II No.15

BSD City

Tangerang

Indonesia

15311

Phone

+62 21 2977 7900

Fax

+62 21 2977 7935

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

K49934
687614