Escape Unit Model: EU | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Escape Unit Model: EU

Escape Unit Model: EU

The EU series of pneumatic actuator that easily and reliably separates, divides, and discriminates the workpieces that are continuously sent from parts feeders into the required number.

Technical Specifications

  • Model Number: EU-07,EU-09,EU-14
  • Stroke Length: EU-07:7,EU-09:9,EU-14:14 mm
  • Rated Thrust: EU-07:11.5N EU-09:22.5N EU-14:15.1N(Values at supply pressure of 0.5MPa)
  • For Fluid Type: Air
  • Lubricant: Unnecessary(But possible)
  • Port Size: M5×0.8mm
  • Pressure Rating: 0.1 to 1MPa
  • Proof Pressure: 1.05MPa
  • Maximum Operating Frequency: 40C.P.M(When adjustment the speed none at suspension equation continuation operation of the finger)
  • Operating Temperature: +5 to +50℃ °C
  • Accessories Included: FA mounting attachment

Full Product Description

The EU series is an escape unit that reduces design time and installation time. Since the sliding area of the slider is designed to be large, it is resistant to lateral loads. Since the 2 sliders are adjacent to each other, it is easy to make attachments for small workpieces. Markets:
・General Industry
・Factory Automaton
・Machine Tools
・Food & Packaging
Applications:
・General Industry
・Factory Automation
・Machine Tools
・Assembly
・Plastic Processing
Features/Benefits:
・2 standard mounting styles.
・There are 3 types of slider strokes.
・Equipped with a handle as standard equipment for easy manual operation check.
・A refueling cup is standard equipment to facilitate grease-up.
・Up to 2 high-frequency oscillation type switches can be installed.

Related Documents

×
Products

K49934
F77479