Filter Housings (Featuring the Model 30S) | Product Series

Filter by

    No filters selected

Related Parts

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Filter Housings (Featuring the Model 30S) Filter Housings (Featuring the Model 30S)

Filter Housings (Featuring the Model 30S)

The Parker VMT Filter Housings for Cartridge Sediment Filters feature a fiberglass and stainless steel design, and secure closure system, providing quick and easy cartridge changes. They are ideal for use in Commercial and Industrial Applications.

Technical Specifications

  • Brand: Village Marine
  • Product Type: Filter
  • Application: Commercial
  • Inlet Connection Size: 1.5 inch
  • Outlet Connection Size: 1.5 inch

Full Product Description

Parker Village Marine Tec. (VMT) offers stainless steel (SS316) filter housings for cartridge sediment filters. There are two models available, the 30-S and the 100-X, both specifically designed for seawater use.

Featuring a simple, yet secure closure system, that provides for quick cartridge changes. The powder coated shells offer superior corrosion resistance, and the fasteners and clamps are made of stainless steel.

These Parker VMT filter housings are utilized in various market applications, including: Commercial and Industrial Applications. Please ask a Parker Representative for details.


Features and Benefits:

• Secure closure systems allow quick cartridge change
• Fiberglass and stainless steel (SS316) filter housings
• Stainless steel fasteners and clamps
• Superior corrosion resistance
• Powder coated shells

The Model 30-S is comprised of:

• Filter Assembly
• Shell
• Lid
• Top Clamp
• O-ring (each)
• Bottom Clamp
• Base
• Inlet/Outlet (1.5” NPT)

The Model 100-X is comprised of:

• Filter Assembly
• Shell
• Lid
• Clamps (each)
• Fasteners (each)
• O-ring
• Inlet/Outlet (1.5” NPT)

Related Documents

×
Products Related Parts
30-S Filter Assembly, Shell, Lid, Top Clamp, O-ring (each), Bottom Clamp, Base
100-X Filter Assembly, Shell, Lid, Clamps (each), Fasteners (each), O-ring

K49934
941281