Global Fittings - 56 Series - Metric | Product Series

Filter by

    No filters selected

Connection 2 Type

Shape

Connection 2 Size

Connection 1 Hose Inside Diameter

Body Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Global Fittings - 56 Series - Metric

Global Fittings - 56 Series - Metric

The Global 56 metric series replaces the 55/58 metric series. It is shorter, more compact, and is 20% lighter than comparable fittings.

Technical Specifications

  • For Fluid Type: Air, Chemicals, Oil, Hydraulic Fluids, Water
  • Disclaimer: The user, through its own analysis and testing, is solely responsible for making the final selection of the system and components and assuring that all performance, endurance, maintenance, safety and warning requirements of the application are met. The user must analyze all aspects of the application, follow applicable industry standards, and follow the information concerning the product in the current product catalog and in any other materials provided from Parker or its subsidiaries or authorized distributors. Refer to Fluid Connectors safety guide.
  • Connection 2 Type: Refer to Part for Detailed Specification.
  • Industry: Industrial Manufacturing Equipment, Off-road Machinery, Transportation
  • Connection 1 Type: Hose
  • Brand: Parker
  • Coating: Chromium 6 Free-plated
  • Configuration: Hose to Port
  • Body Material: Stainless Steel, Steel
  • Maximum Operating Pressure: 160 to 830 bar, 16.0 to 83.0 MPa
  • Shape: Refer to Part for Detailed Specification.
  • Application: Medium Pressure Hydraulics, Material Handling, Agriculture Equipment, Machine Tools, Construction Equipment
  • Product Type: Hose Fittings
  • Tube Outside Diameter: 2 to 30 mm
  • Technology: Fluid & Gas Handling
  • Connection 2 Size: Refer to Part for Detailed Specification.
  • Connection 1 Size: 3.5 to 25.4 mm Hose I.D., 1/8 to 1 inch Hose I.D., -2 to -16 (Size)
  • Specifications Met: Refer to Part for Detailed Specification.
  • Port Type: Refer to Part for Detailed Specification.
  • Division: Polymer Hose Division Europe

Full Product Description

The new and improved Global 56 Series consolidates the 55 Series and the 58 Series into one. The 56 Series is shorter and more compact than the 55/58 Series Fittings, allowing for a system weight reduction of up to 20% and easier routing of assemblies during installation in tight, condensed spaces. In addition, the crimping process for the 56 Series is simpler, faster and safer since the sleeve is crimped at full length; therefore, no marking is necessary. Check crimpsource for the most up-to-date die and crimping recommendations. http://www.parker.com/crimpsource


Markets:

• Industrial

• Mobile Equipment

• Transportation


Features/Benefits:

• Consolidation of two series into one (55 and 58 = 56), thus reducing the customer inventory

• Shorter and more compact than 55/58 Series for easier routing of assemblies in tight installation areas; short length may allow use of hose routing to replace current elbow fittings

• Full length crimp of the sleeve (no marking of crimp length needed); therefore easier, safer and faster crimping in comparison to 55 Series

• Weight reduction up to 20%

• Global part numbering with metric & inch hex and end connections to allow for global availability

• Current 55 Series dies are qualified and can be used with the 56


Applications:

• Medium pressure hydraulic applications

• Agricultural equipment

• Construction

• Lubricating oils

• Material Handling equipment

• Machine tools

• Waste and refuse trucks

• Utility equipment

Related Documents

×
Products Connection 2 Type Shape Connection 2 Size Connection 1 Hose Inside Diameter Body Material
10C56-10-4 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° M18x1.5 1/4" (I.D.) Steel
10C56-12-5 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° M20x1.5 5/16" (I.D.) Steel
10C56-12-6 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° M20x1.5 3/8" (I.D.) Steel
10C56-16-8 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° M24x1.5 1/2" (I.D.) Steel
10C56-8-3 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° M16x1.5 3/16" (I.D.) Steel
11C56-10-4 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° M18x1.5 1/4" (I.D.) Steel
1ET56-22-12 Male “UPTC” Quick Connect Elbow 90° 22 mm 3/4" (I.D.) Steel
1ET56-6-3 Male “UPTC” Quick Connect Elbow 90° 6 mm 3/16" (I.D.) Steel
1ET56-8-4 Male “UPTC” Quick Connect Elbow 90° 8 mm 1/4" (I.D.) Steel
1EU56-10-4 Male “UPTC” Quick Connect Elbow 45° 10 mm 1/4" (I.D.) Steel
1EU56-10-5 Male “UPTC” Quick Connect Elbow 45° 10 mm 5/16" (I.D.) Steel
1EU56-12-6 Male “UPTC” Quick Connect Elbow 45° 12 mm 3/8" (I.D.) Steel
1EU56-15-8 Male “UPTC” Quick Connect Elbow 45° 15 mm 1/2" (I.D.) Steel
1EU56-18-10 Male “UPTC” Quick Connect Elbow 45° 18 mm 5/8" (I.D.) Steel
1EU56-22-12 Male “UPTC” Quick Connect Elbow 45° 22 mm 3/4" (I.D.) Steel
1EU56-6-3 Male “UPTC” Quick Connect Elbow 45° 6 mm 3/16" (I.D.) Steel
1EU56-8-4 Male “UPTC” Quick Connect Elbow 45° 8 mm 1/4" (I.D.) Steel
10156-4-5-SM Male NPTF Pipe - Rigid Straight 1/4"-18 NPTF 5/16" (I.D.) Steel
10356-5-5-SM Male JIC 37° - Swivel Straight 1/2"-20 UNF 5/16" (I.D.) Steel
10656-6-5-SM Female JIC 37° - Swivel Straight 9/16"-18 UNF 5/16" (I.D.) Steel
10656-8-6-SM Female JIC 37° - Swivel Straight 3/4"-16 UNF 3/8" (I.D.) Steel
10656-8-8-SM Female JIC 37° - Swivel Straight 3/4"-16 UNF 1/2" (I.D.) Steel
19256-12-12 Female BSP Parallel Pipe - Swivel (60° Cone) Straight G 3/4 3/4" (I.D.) Steel
19256-16-16 Female BSP Parallel Pipe - Swivel (60° Cone) Straight G 1 1" (I.D.) Steel
19256-4-3 Female BSP Parallel Pipe - Swivel (60° Cone) Straight G 1/4 3/16" (I.D.) Steel
19256-4-4 Female BSP Parallel Pipe - Swivel (60° Cone) Straight G 1/4 1/4" (I.D.) Steel
19256-4-5 Female BSP Parallel Pipe - Swivel (60° Cone) Straight G 1/4 5/16" (I.D.) Steel
19256-6-4 Female BSP Parallel Pipe - Swivel (60° Cone) Straight G 3/8 1/4" (I.D.) Steel
19256-6-5 Female BSP Parallel Pipe - Swivel (60° Cone) Straight G 3/8 5/16" (I.D.) Steel
19256-6-6 Female BSP Parallel Pipe - Swivel (60° Cone) Straight G 3/8 3/8" (I.D.) Steel
19256-8-6 Female BSP Parallel Pipe - Swivel (60° Cone) Straight G 1/2 3/8" (I.D.) Steel
19256-8-8 Female BSP Parallel Pipe - Swivel (60° Cone) Straight G 1/2 1/2" (I.D.) Steel
1JC56-16-16-SM Female Seal-Lok® - Swivel Straight 1-7/16"-12 1" (I.D.) Steel
10656-4-3C-SM Female JIC 37° - Swivel Straight 7/16"-20 UNF 3/16" (I.D.) Stainless Steel
10656-4-4C-SM Female JIC 37° - Swivel Straight 7/16"-20 UNF 1/4" (I.D.) Stainless Steel
10656-6-5C-SM Female JIC 37° - Swivel Straight 9/16"-18 UNF 5/16" (I.D.) Stainless Steel
10656-6-6C-SM Female JIC 37° - Swivel Straight 9/16"-18 UNF 3/8" (I.D.) Stainless Steel
10656-8-8C-SM Female JIC 37° - Swivel Straight 3/4"-16 UNF 1/2" (I.D.) Stainless Steel
13956-4-3C-SM Female JIC 37° - Swivel Elbow 90° 7/16"-20 UNF 3/16" (I.D.) Stainless Steel
13956-4-4C-SM Female JIC 37° - Swivel Elbow 90° 7/16"-20 UNF 1/4" (I.D.) Stainless Steel
13956-6-5C-SM Female JIC 37° - Swivel Elbow 90° 9/16"-18 UNF 5/16" (I.D.) Stainless Steel
13956-6-6C-SM Female JIC 37° - Swivel Elbow 90° 9/16"-18 UNF 3/8" (I.D.) Stainless Steel
13956-8-8C-SM Female JIC 37° - Swivel Elbow 90° 3/4"-16 UNF 1/2" (I.D.) Stainless Steel
19256-4-3C Female BSP Parallel Pipe - Swivel (60° Cone) Straight G 1/4 3/16" (I.D.) Stainless Steel
19256-4-4C Female BSP Parallel Pipe - Swivel (60° Cone) Straight G 1/4 1/4" (I.D.) Stainless Steel
19256-6-5C Female BSP Parallel Pipe - Swivel (60° Cone) Straight G 3/8 5/16" (I.D.) Stainless Steel
19256-6-6C Female BSP Parallel Pipe - Swivel (60° Cone) Straight G 3/8 3/8" (I.D.) Stainless Steel
19256-8-6C Female BSP Parallel Pipe - Swivel (60° Cone) Straight G 1/2 3/8" (I.D.) Stainless Steel
19256-8-8C Female BSP Parallel Pipe - Swivel (60° Cone) Straight G 1/2 1/2" (I.D.) Stainless Steel
11C56-12-5 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° M20x1.5 5/16" (I.D.) Steel
11C56-12-6 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° M20x1.5 3/8" (I.D.) Steel
11C56-16-8 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° M24x1.5 1/2" (I.D.) Steel
11C56-8-3 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° M16x1.5 3/16" (I.D.) Steel
14956-12-4 Banjo DIN Metric Straight 12 mm 1/4" (I.D.) Steel
14956-12-5 Banjo DIN Metric Straight 12 mm 5/16" (I.D.) Steel
1B156-6-6 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 45° G 3/8 3/8" (I.D.) Steel
1B156-8-8 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 45° G 1/2 1/2" (I.D.) Steel
1B256-12-12 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° G 3/4 3/4" (I.D.) Steel
1B256-16-16 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° G 1 1" (I.D.) Steel
1B256-4-3 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° G 1/4 3/16" (I.D.) Steel
1B256-4-3C Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° G 1/4 3/16" (I.D.) Stainless Steel
1B256-4-4 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° G 1/4 1/4" (I.D.) Steel
1B456-4-4 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° G 1/4 1/4" (I.D.) Steel
1B456-6-6 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° G 3/8 3/8" (I.D.) Steel
1B456-8-8 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° G 1/2 1/2" (I.D.) Steel
1C356-10-4 Female Metric L - Swivel (Ball Nose) Straight M16x1.5 1/4" (I.D.) Steel
1C356-10-5 Female Metric L - Swivel (Ball Nose) Straight M16x1.5 5/16" (I.D.) Steel
1C356-10-6 Female Metric L - Swivel (Ball Nose) Straight M16x1.5 3/8" (I.D.) Steel
1C356-12-5 Female Metric L - Swivel (Ball Nose) Straight M18x1.5 5/16" (I.D.) Steel
1C456-12-6 Female Metric L - Swivel (Ball Nose) Elbow 45° M18x1.5 3/8" (I.D.) Steel
1C456-15-8 Female Metric L - Swivel (Ball Nose) Elbow 45° M22x1.5 1/2" (I.D.) Steel
1C456-6-3 Female Metric L - Swivel (Ball Nose) Elbow 45° M12x1.5 3/16" (I.D.) Steel
1C456-8-4 Female Metric L - Swivel (Ball Nose) Elbow 45° M14x1.5 1/4" (I.D.) Steel
1C556-10-4 Female Metric L - Swivel (Ball Nose) Elbow 90° M16x1.5 1/4" (I.D.) Steel
1C556-10-5 Female Metric L - Swivel (Ball Nose) Elbow 90° M18x1.5 5/16" (I.D.) Steel
1C556-10-6 Female Metric L - Swivel (Ball Nose) Elbow 90° M16x1.5 3/8" (I.D.) Steel
1C656-16-8 Female Metric S - Swivel (Ball Nose) Straight M24x1.5 1/2" (I.D.) Steel
1C656-20-12 Female Metric S - Swivel (Ball Nose) Straight M30x2.0 3/4" (I.D.) Steel
1C656-8-3 Female Metric S - Swivel (Ball Nose) Straight M16x1.5 3/16" (I.D.) Steel
1C956-10-4 Female Metric S - Swivel (24° Cone with O-Ring) Straight M18x1.5 1/4" (I.D.) Steel
1C956-10-5 Female Metric S - Swivel (24° Cone with O-Ring) Straight M18x1.5 5/16" (I.D.) Steel
1C956-12-4 Female Metric S - Swivel (24° Cone with O-Ring) Straight M20x1.5 1/4" (I.D.) Steel
1C956-8-4 Female Metric S - Swivel (24° Cone with O-Ring) Straight M16x1.5 1/4" (I.D.) Steel
1CA56-10-4 Female Metric L - Swivel (24° Cone with O-Ring) Straight M16x1.5 1/4" (I.D.) Steel
1CA56-10-5 Female Metric L - Swivel (24° Cone with O-Ring) Straight M16x1.5 5/16" (I.D.) Steel
1CA56-10-5C Female Metric L - Swivel (24° Cone with O-Ring) Straight M16x1.5 5/16" (I.D.) Stainless Steel
1CA56-10-6 Female Metric L - Swivel (24° Cone with O-Ring) Straight M16x1.5 3/8" (I.D.) Steel
1CA56-12-4 Female Metric L - Swivel (24° Cone with O-Ring) Straight M18x1.5 1/4" (I.D.) Steel
1CA56-18-10 Female Metric L - Swivel (24° Cone with O-Ring) Straight M26x1.5 5/8" (I.D.) Steel
1CA56-18-12 Female Metric L - Swivel (24° Cone with O-Ring) Straight M26x1.5 3/4" (I.D.) Steel
1CA56-18-8 Female Metric L - Swivel (24° Cone with O-Ring) Straight M26x1.5 1/2" (I.D.) Steel
1CA56-22-12 Female Metric L - Swivel (24° Cone with O-Ring) Straight M30x2.0 3/4" (I.D.) Steel
1CA56-28-16 Female Metric L - Swivel (24° Cone with O-Ring) Straight M36x2.0 1" (I.D.) Steel
1CA56-6-3 Female Metric L - Swivel (24° Cone with O-Ring) Straight M12x1.5 3/16" (I.D.) Steel
1CE56-10-6 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° M16x1.5 3/8" (I.D.) Steel
1CE56-12-6 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° M18x1.5 3/8" (I.D.) Steel
1CE56-15-8 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° M22x1.5 1/2" (I.D.) Steel
1CE56-22-12 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° M30x2.0 3/4" (I.D.) Steel
1CE56-28-16 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° M36x2.0 1" (I.D.) Steel
1CE56-6-3 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° M12x1.5 3/16" (I.D.) Steel
1CF56-12-6 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° M18x1.5 3/8" (I.D.) Steel
1CF56-12-6C Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° M18x1.5 3/8" (I.D.) Stainless Steel
1CF56-15-8 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° M22x1.5 1/2" (I.D.) Steel
1CF56-15-8C Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° M22x1.5 1/2" (I.D.) Stainless Steel
1CF56-18-10 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° M26x1.5 5/8" (I.D.) Steel
1CF56-22-12 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° M30x2.0 3/4" (I.D.) Steel
1CF56-28-16 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° M36x2.0 1" (I.D.) Steel
1CF56-6-3 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° M12x1.5 3/16" (I.D.) Steel
1CF56-6-3C Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° M12x1.5 3/16" (I.D.) Stainless Steel
1CF56-6-4 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° M12x1.5 1/4" (I.D.) Steel
1CF56-8-4 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° M14x1.5 1/4" (I.D.) Steel
1CF56-8-4C Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° M14x1.5 1/4" (I.D.) Stainless Steel
1D056-10-5 Male Metric L - Rigid (24° Cone) Straight M16x1.5 5/16" (I.D.) Steel
1D056-10-6 Male Metric L - Rigid (24° Cone) Straight M16x1.5 3/8" (I.D.) Steel
1D056-12-5 Male Metric L - Rigid (24° Cone) Straight M18x1.5 5/16" (I.D.) Steel
1D056-12-6 Male Metric L - Rigid (24° Cone) Straight M18x1.5 3/8" (I.D.) Steel
1D056-15-6 Male Metric L - Rigid (24° Cone) Straight M22x1.5 3/8" (I.D.) Steel
1D056-15-8 Male Metric L - Rigid (24° Cone) Straight M22x1.5 1/2" (I.D.) Steel
1D056-18-10 Male Metric L - Rigid (24° Cone) Straight M26x1.5 5/8" (I.D.) Steel
1EN56-8-4 Male “UPTC” Quick Connect Straight 8 mm 1/4" (I.D.) Steel
1ET56-10-4 Male “UPTC” Quick Connect Elbow 90° 10 mm 1/4" (I.D.) Steel
1ET56-10-5 Male “UPTC” Quick Connect Elbow 90° 10 mm 5/16" (I.D.) Steel
1ET56-12-6 Male “UPTC” Quick Connect Elbow 90° 12 mm 3/8" (I.D.) Steel
1ET56-15-8 Male “UPTC” Quick Connect Elbow 90° 15 mm 1/2" (I.D.) Steel
1ET56-18-10 Male “UPTC” Quick Connect Elbow 90° 18 mm 5/8" (I.D.) Steel
14956-14-3 Banjo DIN Metric Straight 14 mm 3/16" (I.D.) Steel
14956-14-4 Banjo DIN Metric Straight 14 mm 1/4" (I.D.) Steel
14956-14-5 Banjo DIN Metric Straight 14 mm 5/16" (I.D.) Steel
14956-17-6 Banjo DIN Metric Straight 17 mm 3/8" (I.D.) Steel
1B156-4-3 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 45° G 1/4 3/16" (I.D.) Steel
1B156-4-4 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 45° G 1/4 1/4" (I.D.) Steel
1B156-6-5 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 45° G 3/8 5/16" (I.D.) Steel
1B256-4-4C Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° G 1/4 1/4" (I.D.) Stainless Steel
1B256-6-5 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° G 3/8 5/16" (I.D.) Steel
1B256-6-5C Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° G 3/8 5/16" (I.D.) Stainless Steel
1B256-6-6 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° G 3/8 3/8" (I.D.) Steel
1B256-6-6C Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° G 3/8 3/8" (I.D.) Stainless Steel
1B256-8-8 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° G 1/2 1/2" (I.D.) Steel
1B256-8-8C Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° G 1/2 1/2" (I.D.) Stainless Steel
1C356-12-6 Female Metric L - Swivel (Ball Nose) Straight M18x1.5 3/8" (I.D.) Steel
1C356-15-8 Female Metric L - Swivel (Ball Nose) Straight M22x1.5 1/2" (I.D.) Steel
1C356-18-12 Female Metric L - Swivel (Ball Nose) Straight M26x1.5 3/4" (I.D.) Steel
1C356-22-12 Female Metric L - Swivel (Ball Nose) Straight M30x2.0 3/4" (I.D.) Steel
1C356-6-3 Female Metric L - Swivel (Ball Nose) Straight M12x1.5 3/16" (I.D.) Steel
1C356-8-4 Female Metric L - Swivel (Ball Nose) Straight M14x1.5 1/4" (I.D.) Steel
1C456-10-5 Female Metric L - Swivel (Ball Nose) Elbow 45° M16x1.5 5/16" (I.D.) Steel
1C556-15-8 Female Metric L - Swivel (Ball Nose) Elbow 90° M22x1.5 1/2" (I.D.) Steel
1C556-6-3 Female Metric L - Swivel (Ball Nose) Elbow 90° M12x1.5 3/16" (I.D.) Steel
1C556-8-4 Female Metric L - Swivel (Ball Nose) Elbow 90° M14x1.5 1/4" (I.D.) Steel
1C656-10-4 Female Metric S - Swivel (Ball Nose) Straight M18x1.5 1/4" (I.D.) Steel
1C656-12-5 Female Metric S - Swivel (Ball Nose) Straight M20x1.5 5/16" (I.D.) Steel
1C656-12-6 Female Metric S - Swivel (Ball Nose) Straight M20x1.5 3/8" (I.D.) Steel
1C656-14-6 Female Metric S - Swivel (Ball Nose) Straight M22x1.5 3/8" (I.D.) Steel
1C956-12-5 Female Metric S - Swivel (24° Cone with O-Ring) Straight M20x1.5 5/16" (I.D.) Steel
1C956-12-6 Female Metric S - Swivel (24° Cone with O-Ring) Straight M20x1.5 3/8" (I.D.) Steel
1C956-14-6 Female Metric S - Swivel (24° Cone with O-Ring) Straight M22x1.5 3/8" (I.D.) Steel
1C956-16-8 Female Metric S - Swivel (24° Cone with O-Ring) Straight M24x1.5 1/2" (I.D.) Steel
1C956-25-12 Female Metric S - Swivel (24° Cone with O-Ring) Straight M36x2.0 3/4" (I.D.) Steel
1C956-8-3 Female Metric S - Swivel (24° Cone with O-Ring) Straight M16x1.5 3/16" (I.D.) Steel
1D056-22-12 Male Metric L - Rigid (24° Cone) Straight M30x2.0 3/4" (I.D.) Steel
1D056-28-16 Male Metric L - Rigid (24° Cone) Straight M36x2.0 1" (I.D.) Steel
1D056-6-3 Male Metric L - Rigid (24° Cone) Straight M12x1.5 3/16" (I.D.) Steel
1D056-8-4 Male Metric L - Rigid (24° Cone) Straight M14x1.5 1/4" (I.D.) Steel
1D256-10-4 Male Metric S - Rigid (24° Cone) Straight M18x1.5 1/4" (I.D.) Steel
1D256-10-5 Male Metric S - Rigid (24° Cone) Straight M18x1.5 5/16" (I.D.) Steel
1D256-12-5 Male Metric S - Rigid (24° Cone) Straight M20x1.5 5/16" (I.D.) Steel
1CA56-12-5 Female Metric L - Swivel (24° Cone with O-Ring) Straight M18x1.5 5/16" (I.D.) Steel
1CA56-12-6 Female Metric L - Swivel (24° Cone with O-Ring) Straight M18x1.5 3/8" (I.D.) Steel
1CA56-12-6C Female Metric L - Swivel (24° Cone with O-Ring) Straight M18x1.5 3/8" (I.D.) Stainless Steel
1CA56-15-6 Female Metric L - Swivel (24° Cone with O-Ring) Straight M22x1.5 3/8" (I.D.) Steel
1CA56-15-8 Female Metric L - Swivel (24° Cone with O-Ring) Straight M22x1.5 1/2" (I.D.) Steel
1CA56-15-8C Female Metric L - Swivel (24° Cone with O-Ring) Straight M22x1.5 1/2" (I.D.) Stainless Steel
1D256-12-6 Male Metric S - Rigid (24° Cone) Straight M20x1.5 3/8" (I.D.) Steel
1D256-14-6 Male Metric S - Rigid (24° Cone) Straight M22x1.5 3/8" (I.D.) Steel
1D256-16-6 Male Metric S - Rigid (24° Cone) Straight M24x1.5 3/8" (I.D.) Steel
1D256-16-8 Male Metric S - Rigid (24° Cone) Straight M24x1.5 1/2" (I.D.) Steel
1D256-20-12 Male Metric S - Rigid (24° Cone) Straight M30x2.0 3/4" (I.D.) Steel
1D256-8-3 Male Metric S - Rigid (24° Cone) Straight M16x1.5 3/16" (I.D.) Steel
1D956-12-12 Male BSP Parallel Pipe - Rigid (60° Cone) Straight G 3/4 3/4" (I.D.) Steel
1CA56-6-3C Female Metric L - Swivel (24° Cone with O-Ring) Straight M12x1.5 3/16" (I.D.) Stainless Steel
1CA56-6-4 Female Metric L - Swivel (24° Cone with O-Ring) Straight M12x1.5 1/4" (I.D.) Steel
1CA56-8-4 Female Metric L - Swivel (24° Cone with O-Ring) Straight M14x1.5 1/4" (I.D.) Steel
1CA56-8-4C Female Metric L - Swivel (24° Cone with O-Ring) Straight M14x1.5 1/4" (I.D.) Stainless Steel
1CE56-10-4 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° M16x1.5 1/4" (I.D.) Steel
1CE56-10-5 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° M16x1.5 5/16" (I.D.) Steel
1D956-16-16 Male BSP Parallel Pipe - Rigid (60° Cone) Straight G 1 1" (I.D.) Steel
1D956-4-3 Male BSP Parallel Pipe - Rigid (60° Cone) Straight G 1/4 3/16" (I.D.) Steel
1D956-4-4 Male BSP Parallel Pipe - Rigid (60° Cone) Straight G 1/4 1/4" (I.D.) Steel
1D956-6-5 Male BSP Parallel Pipe - Rigid (60° Cone) Straight G 3/8 5/16" (I.D.) Steel
1D956-6-6 Male BSP Parallel Pipe - Rigid (60° Cone) Straight G 3/8 3/8" (I.D.) Steel
1D956-8-8 Male BSP Parallel Pipe - Rigid (60° Cone) Straight G 1/2 1/2" (I.D.) Steel
1EN56-10-4 Male “UPTC” Quick Connect Straight 10 mm 1/4" (I.D.) Steel
1CE56-8-4 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° M14x1.5 1/4" (I.D.) Steel
1CF56-10-4 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° M16x1.5 1/4" (I.D.) Steel
1CF56-10-5 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° M16x1.5 5/16" (I.D.) Steel
1CF56-10-5C Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° M16x1.5 5/16" (I.D.) Stainless Steel
1CF56-10-6 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° M16x1.5 3/8" (I.D.) Steel
1CF56-12-5 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° M18x1.5 5/16" (I.D.) Steel
1EN56-10-5 Male “UPTC” Quick Connect Straight 10 mm 5/16" (I.D.) Steel
1EN56-12-6 Male “UPTC” Quick Connect Straight 12 mm 3/8" (I.D.) Steel
1EN56-15-8 Male “UPTC” Quick Connect Straight 15 mm 1/2" (I.D.) Steel
1EN56-18-10 Male “UPTC” Quick Connect Straight 18 mm 5/8" (I.D.) Steel
1EN56-22-12 Male “UPTC” Quick Connect Straight 22 mm 3/4" (I.D.) Steel
1EN56-6-3 Male “UPTC” Quick Connect Straight 6 mm 3/16" (I.D.) Steel
11D56-12-6 Male Standpipe Metric L - Rigid Straight 12 mm 3/8" (I.D.) Steel
11D56-10-6 Male Standpipe Metric L - Rigid Straight 10 mm 3/8" (I.D.) Steel
11D56-15-8 Male Standpipe Metric L - Rigid Straight 15 mm 1/2" (I.D.) Steel
11D56-6-3 Male Standpipe Metric L - Rigid Straight 6 mm 3/16" (I.D.) Steel
11D56-8-4 Male Standpipe Metric L - Rigid Straight 8 mm 1/4" (I.D.) Steel
10156-12-12-SM Male NPTF Pipe - Rigid Straight 3/4"-14 NPTF 3/4" (I.D.) Steel
10156-2-3-SM Male NPTF Pipe - Rigid Straight 1/8"-27 NPTF 3/16" (I.D.) Steel
10156-4-3-SM Male NPTF Pipe - Rigid Straight 1/4"-18 NPTF 3/16" (I.D.) Steel
10156-4-4-SM Male NPTF Pipe - Rigid Straight 1/4"-18 NPTF 1/4" (I.D.) Steel
10156-4-4C-SM Male NPTF Pipe - Rigid Straight 1/4"-18 NPTF 1/4" (I.D.) Stainless Steel
10156-4-6-SM Male NPTF Pipe - Rigid Straight 1/4"-18 NPTF 3/8" (I.D.) Steel
10156-6-6-SM Male NPTF Pipe - Rigid Straight 3/8"-18 NPTF 3/8" (I.D.) Steel
10156-8-8-SM Male NPTF Pipe - Rigid Straight 1/2"-14 NPTF 1/2" (I.D.) Steel
10356-4-3-SM Male JIC 37° - Swivel Straight 7/16"-20 UNF 3/16" (I.D.) Steel
10356-4-4-SM Male JIC 37° - Swivel Straight 7/16"-20 UNF 1/4" (I.D.) Steel
10356-5-4-SM Male JIC 37° - Swivel Straight 1/2"-20 UNF 1/4" (I.D.) Steel
10356-5-6-SM Male JIC 37° - Swivel Straight 1/2"-20 UNF 3/8" (I.D.) Steel
10356-6-4-SM Male JIC 37° - Swivel Straight 9/16"-18 UNF 1/4" (I.D.) Steel
10356-6-5-SM Male JIC 37° - Swivel Straight 9/16"-18 UNF 5/16" (I.D.) Steel
10356-6-6-SM Male JIC 37° - Swivel Straight 9/16"-18 UNF 3/8" (I.D.) Steel
10356-8-6-SM Male JIC 37° - Swivel Straight 3/4"-16 UNF 3/8" (I.D.) Steel
10356-8-8-SM Male JIC 37° - Swivel Straight 3/4"-16 UNF 1/2" (I.D.) Steel
10656-10-8-SM Female JIC 37° - Swivel Straight 7/8"-14 UNF 1/2" (I.D.) Steel
10656-12-10-SM Female JIC 37° - Swivel Straight 1-1/16"-12 UNF 5/8" (I.D.) Steel
10656-12-12-SM Female JIC 37° - Swivel Straight 1-1/16"-12 UNF 3/4" (I.D.) Steel
10656-16-16-SM Female JIC 37° - Swivel Straight 1-5/16"-12 UNF 1" (I.D.) Steel
10656-20-16-SM Female JIC 37° - Swivel Straight 1-5/8"-12 UNF 1" (I.D.) Steel
10656-4-2-SM Female JIC 37° - Swivel Straight 7/16"-20 UNF 1/8" (I.D.) Steel
10656-4-3-SM Female JIC 37° - Swivel Straight 7/16"-20 UNF 3/16" (I.D.) Steel
10656-4-4-SM Female JIC 37° - Swivel Straight 7/16"-20 UNF 1/4" (I.D.) Steel
10656-5-4-SM Female JIC 37° - Swivel Straight 7/16"-20 UNF 1/4" (I.D.) Steel
10656-5-5-SM Female JIC 37° - Swivel Straight 1/2"-20 UNF 5/16" (I.D.) Steel
10656-5-6-SM Female JIC 37° - Swivel Straight 1/2"-20 UNF 3/8" (I.D.) Steel
10656-6-4-SM Female JIC 37° - Swivel Straight 9/16"-18 UNF 1/4" (I.D.) Steel
10656-6-4C-SM Female JIC 37° - Swivel Straight 9/16"-18 UNF 1/4" (I.D.) Stainless Steel
10656-6-6-SM Female JIC 37° - Swivel Straight 9/16"-18 UNF 3/8" (I.D.) Steel
10656-8-6C-SM Female JIC 37° - Swivel Straight 3/4"-16 UNF 3/8" (I.D.) Stainless Steel
10856-6-6-SM Female SAE 45° - Swivel Straight 5/8"-18 UNF 3/8" (I.D.) Steel
11C56-12-6C Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° M20x1.5 3/8" (I.D.) Stainless Steel
11C56-16-8C Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° M24x1.5 1/2" (I.D.) Stainless Steel
11C56-20-12 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° M30x2.0 3/4" (I.D.) Steel
11C56-25-12 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° M36x2.0 3/4" (I.D.) Steel
11C56-6-4 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° M14x1.5 1/4" (I.D.) Steel
11D56-10-5 Male Standpipe Metric L - Rigid Straight 10 mm 5/16" (I.D.) Steel
11D56-10-5C Male Standpipe Metric L - Rigid Straight 10 mm 5/16" (I.D.) Stainless Steel
11D56-18-12 Male Standpipe Metric L - Rigid Straight 18 mm 3/4" (I.D.) Steel
11D56-18-8 Male Standpipe Metric L - Rigid Straight 18 mm 1/2" (I.D.) Steel
11D56-6-2 Male Standpipe Metric L - Rigid Straight 6 mm 1/8" (I.D.) Steel
11D56-6-3C Male Standpipe Metric L - Rigid Straight 6 mm 3/16" (I.D.) Stainless Steel
11D56-6-4 Male Standpipe Metric L - Rigid Straight 6 mm 1/4" (I.D.) Steel
13756-4-4-SM Female JIC 37° - Swivel Elbow 45° 7/16"-20 UNF 1/4" (I.D.) Steel
13756-6-6-SM Female JIC 37° - Swivel Elbow 45° 9/16"-18 UNF 3/8" (I.D.) Steel
13756-8-6-SM Female JIC 37° - Swivel Elbow 45° 3/4"-16 UNF 3/8" (I.D.) Steel
13756-8-8-SM Female JIC 37° - Swivel Elbow 45° 3/4"-16 UNF 1/2" (I.D.) Steel
13956-10-8-SM Female JIC 37° - Swivel Elbow 90° 7/8"-14 UNF 1/2" (I.D.) Steel
13956-4-3-SM Female JIC 37° - Swivel Elbow 90° 7/16"-20 UNF 3/16" (I.D.) Steel
13956-4-4-SM Female JIC 37° - Swivel Elbow 90° 7/16"-20 UNF 1/4" (I.D.) Steel
13956-6-4-SM Female JIC 37° - Swivel Elbow 90° 9/16"-18 UNF 1/4" (I.D.) Steel
13956-6-5-SM Female JIC 37° - Swivel Elbow 90° 9/16"-18 UNF 5/16" (I.D.) Steel
13956-6-6-SM Female JIC 37° - Swivel Elbow 90° 9/16"-18 UNF 3/8" (I.D.) Steel
13956-8-6-SM Female JIC 37° - Swivel Elbow 90° 3/4"-16 UNF 3/8" (I.D.) Steel
13956-8-8-SM Female JIC 37° - Swivel Elbow 90° 3/4"-16 UNF 1/2" (I.D.) Steel
13D56-10-4 Male Standpipe Metric S - Rigid Straight 10 mm 1/4" (I.D.) Steel
13D56-12-5 Male Standpipe Metric S - Rigid Straight 12 mm 5/16" (I.D.) Steel
13D56-12-6 Male Standpipe Metric S - Rigid Straight 12 mm 3/8" (I.D.) Steel
13D56-16-8 Male Standpipe Metric S - Rigid Straight 16 mm 1/2" (I.D.) Steel
13D56-8-3 Male Standpipe Metric S - Rigid Straight 8 mm 3/16" (I.D.) Steel
19256-6-8 Female BSP - Swivel (60° Cone) Straight G 3/8 1/2" (I.D.) Steel
1B156-12-12 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 45° G 3/4 3/4" (I.D.) Steel
1B556-8-4 Female BSP Parallel Pipe - Swivel (60° Cone) Straight G 1/2 1/4" (I.D.) Steel
1C356-10-5C Female Metric L - Swivel (Ball Nose) Straight M16x1.5 5/16" (I.D.) Stainless Steel
1C356-12-5C Female Metric L - Swivel (Ball Nose) Straight M18x1.5 5/16" (I.D.) Stainless Steel
1C356-12-6C Female Metric L - Swivel (Ball Nose) Straight M18x1.5 3/8" (I.D.) Stainless Steel
1C356-15-8C Female Metric L - Swivel (Ball Nose) Straight M22x1.5 1/2" (I.D.) Stainless Steel
1C356-18-12C Female Metric L - Swivel (Ball Nose) Straight M26x1.5 3/4" (I.D.) Stainless Steel
1C356-22-12C Female Metric L - Swivel (Ball Nose) Straight M30x2.0 3/4" (I.D.) Stainless Steel
1C356-6-3C Female Metric L - Swivel (Ball Nose) Straight M12x1.5 3/16" (I.D.) Stainless Steel
1C556-10-4C Female Metric L - Swivel (Ball Nose) Elbow 90° M16x1.5 1/4" (I.D.) Stainless Steel
1C556-12-6 Female Metric L - Swivel (Ball Nose) Elbow 90° M18x1.5 3/8" (I.D.) Steel
1C956-10-4C Female Metric S - Swivel (24° Cone with O-Ring) Straight M18x1.5 1/4" (I.D.) Stainless Steel
1C956-12-6C Female Metric S - Swivel (24° Cone with O-Ring) Straight M20x1.5 3/8" (I.D.) Stainless Steel
1C956-14-6C Female Metric S - Swivel (24° Cone with O-Ring) Straight M22x1.5 3/8" (I.D.) Stainless Steel
1C956-16-8C Female Metric S - Swivel (24° Cone with O-Ring) Straight M24x1.5 1/2" (I.D.) Stainless Steel
1C956-20-10 Female Metric S - Swivel (24° Cone with O-Ring) Straight M30x2.0 5/8" (I.D.) Steel
1C956-20-12 Female Metric S - Swivel (24° Cone with O-Ring) Straight M30x2.0 3/4" (I.D.) Steel
1C956-20-8 Female Metric S - Swivel (24° Cone with O-Ring) Straight M30x2.0 1/2" (I.D.) Steel
1C956-30-16 Female Metric S - Swivel (24° Cone with O-Ring) Straight M42x2.0 1" (I.D.) Steel
1C956-6-3 Female Metric S - Swivel (24° Cone with O-Ring) Straight M14x1.5 3/16" (I.D.) Steel
1C956-8-4C Female Metric S - Swivel (24° Cone with O-Ring) Straight M16x1.5 1/4" (I.D.) Stainless Steel
1CA56-10-4C Female Metric L - Swivel (24° Cone with O-Ring) Straight M16x1.5 1/4" (I.D.) Stainless Steel
1CA56-10-6C Female Metric L - Swivel (24° Cone with O-Ring) Straight M16x1.5 3/8" (I.D.) Stainless Steel
1CA56-22-12C Female Metric L - Swivel (24° Cone with O-Ring) Straight M30x2.0 3/4" (I.D.) Stainless Steel
1CA56-28-12 Female Metric L - Swivel (24° Cone with O-Ring) Straight M36x2.0 3/4" (I.D.) Steel
1CA56-28-16C Female Metric L - Swivel (24° Cone with O-Ring) Straight M36x2.0 1" (I.D.) Stainless Steel
1CE56-18-10 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° M26x1.5 5/8" (I.D.) Steel
1CE56-18-12 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° M26x1.5 3/4" (I.D.) Steel
1CF56-10-4C Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° M16x1.5 1/4" (I.D.) Stainless Steel
1CF56-18-12 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° M26x1.5 3/4" (I.D.) Steel
1D056-10-4 Male Metric L - Rigid (24° Cone) Straight M16x1.5 1/4" (I.D.) Steel
1J056-6-6-SM Male Seal-Lok® - Swivel Straight 11/16"-16 3/8" (I.D.) Steel
1J056-8-6-SM Male Seal-Lok® - Swivel Straight 13/16"-16 3/8" (I.D.) Steel
1J056-8-8-SM Male Seal-Lok® - Swivel Straight 13/16"-16 1/2" (I.D.) Steel
1J556-6-6-SM Female Seal-Lok® - Swivel Elbow 90° 11/16"-16 3/8" (I.D.) Steel
1J756-4-4-SM Female Seal-Lok® - Swivel Elbow 45° 9/16"-18 1/4" (I.D.) Steel
1J756-8-8-SM Female Seal-Lok® - Swivel Elbow 45° 13/16"-16 1/2" (I.D.) Steel
1J956-10-8-SM Female Seal-Lok® - Swivel Elbow 90° 1"-14 1/2" (I.D.) Steel
1J956-4-3-SM Female Seal-Lok® - Swivel Elbow 90° 9/16"-18 3/16" (I.D.) Steel
1J956-4-4-SM Female Seal-Lok® - Swivel Elbow 90° 9/16"-18 1/4" (I.D.) Steel
1J956-6-4-SM Female Seal-Lok® - Swivel Elbow 90° 11/16"-16 1/4" (I.D.) Steel
1J956-6-6-SM Female Seal-Lok® - Swivel Elbow 90° 11/16"-16 3/8" (I.D.) Steel
1J956-8-8-SM Female Seal-Lok® - Swivel Elbow 90° 13/16"-16 1/2" (I.D.) Steel
1JC56-10-8-SM Female Seal-Lok® - Swivel Straight 1"-14 1/2" (I.D.) Steel
1JC56-4-3-SM Female Seal-Lok® - Swivel Straight 9/16"-18 3/16" (I.D.) Steel
1JC56-4-4-SM Female Seal-Lok® - Swivel Straight 9/16"-18 1/4" (I.D.) Steel
1JC56-6-4-SM Female Seal-Lok® - Swivel Straight 11/16"-16 1/4" (I.D.) Steel
1JC56-6-5-SM Female Seal-Lok® - Swivel Straight 11/16"-16 5/16" (I.D.) Steel
1JC56-6-6-SM Female Seal-Lok® - Swivel Straight 11/16"-16 3/8" (I.D.) Steel
1JC56-8-6-SM Female Seal-Lok® - Swivel Straight 13/16"-16 3/8" (I.D.) Steel
1JC56-8-8-SM Female Seal-Lok® - Swivel Straight 13/16"-16 1/2" (I.D.) Steel
1JS56-6-6-SM Female Seal-Lok® - Swivel Straight 11/16"-16 3/8" (I.D.) Steel
10656-6-8-SM Female JIC 37° - Swivel Straight 9/16"-18 UNF 1/2" (I.D.) Steel
1YW56-10-5C Standpipe Metric, A-Lok® Straight -10 Size 5/16" (I.D.) Stainless Steel
1D056-6-4 Male Metric L - Rigid (24° Cone) Straight M12x1.5 1/4" (I.D.) Steel
1CA56-8-5C Female Metric L - Swivel (24° Cone with O-Ring) Straight M14x1.5 5/16" (I.D.) Stainless Steel
1CA56-8-6 Female Metric L - Swivel (24° Cone with O-Ring) Straight M14x1.5 3/8" (I.D.) Steel
1CE56-18-10C Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° M26x1.5 5/8" (I.D.) Stainless Steel
1CE56-6-4C Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° M12x1.5 1/4" (I.D.) Stainless Steel
1CF56-6-4C Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° M12x1.5 1/4" (I.D.) Stainless Steel
1CF56-8-5C Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° M14x1.5 5/16" (I.D.) Stainless Steel
1J756-4-3-SM Female Seal-Lok® - Swivel Elbow 45° 9/16"-18 3/16" (I.D.) Steel
1C956-12-4C Female Metric S - Swivel (24° Cone with O-Ring) Straight M20x1.5 1/4" (I.D.) Stainless Steel
1CE56-8-3 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° M14x1.5 3/16" (I.D.) Steel
1CF56-22-12C Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° M30x2.0 3/4" (I.D.) Stainless Steel
1CF56-8-3 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° M30x2.0 3/16" (I.D.) Steel
1CA56-18-10C Female Metric L - Swivel (24° Cone with O-Ring) Straight M26x1.5 5/8" (I.D.) Stainless Steel
1CE56-28-16C Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° M36x2.0 1" (I.D.) Stainless Steel
1CF56-18-10C Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° M26x1.5 5/8" (I.D.) Stainless Steel
1CF56-28-16C Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° M36x2.0 1" (I.D.) Stainless Steel
1B156-16-16 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 45° G 1 1" (I.D.) Steel
1CA56-28-12C Female Metric L - Swivel (24° Cone with O-Ring) Straight M36x2.0 3/4" (I.D.) Stainless Steel
1EA56-4-4 Female BSP Parallel Pipe - Swivel (60° Cone) Straight 1/4"x19 1/4" (I.D.) Steel
1EB56-4-4 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 45° 1/4"x19 1/4" (I.D.) Steel
1EC56-4-4 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° 1/4"x19 1/4" (I.D.) Steel
1CE56-22-12C Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° M30x2.0 3/4" (I.D.) Stainless Steel
19256-6-4C Female BSP Parallel Pipe - Swivel (60° Cone) Straight G 3/8 1/4" (I.D.) Stainless Steel
1D256-16-6C Male Metric S - Rigid (24° Cone) Straight M24x1.5 3/8" (I.D.) Stainless Steel
1CE56-15-8C Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° M22x1.5 1/2" (I.D.) Stainless Steel
1EA56-12-12 Female BSP Parallel Pipe - Swivel (60° Cone) Straight 3/4x14 3/4" (I.D.) Steel
1EA56-8-8 Female BSP Parallel Pipe - Swivel (60° Cone) Straight 1/2x14 1/2" (I.D.) Steel
1EB56-12-12 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 45° 3/4x14 3/4" (I.D.) Steel
1EC56-8-8 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° 1/2x14 1/2" (I.D.) Steel
10656-12-12C-SM Female JIC 37° - Swivel Straight 1-1/16"-12 UNF 3/4" (I.D.) Stainless Steel
11C56-20-10 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° M30x2.0 5/8" (I.D.) Steel
1CE56-12-5 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° M18x1.5 5/16" (I.D.) Steel
1CF56-12-8C Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° M18x1.5 1/2" (I.D.) Stainless Steel

K49934
687513