High Pressure Hose - 580N/588N | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Hose Type

Notes

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Pressure Hose - 580N/588N

High Pressure Hose - 580N/588N

The 580N/588N High Pressure Flexible Hose meets SAE 100R8 specifications and offers a smaller O.D. and lighter weight than the 100R2, replacing 100R2 rubber hose wherever greater flexibility, fluid compatibility, and cover durability are required.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Color: Black, Orange
  • Media: Air, Industrial Fluids, Lubricants, Petroleum Hydraulic Fluids, Water
  • Specifications Met: DNG GL, SAE 100R8, SAE J517 (588N)
  • Compatible Fitting: 56 Series
  • Weight: 0.31 to 0.79 kg/m, 0.21 to 0.53 lb/ft
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Size: -8 to -16
  • Inside Diameter: 1/2 to 1 inch, 13 to 25 mm
  • Maximum Operating Pressure: 138 to 241 bar, 13.8 to 24.1 MPa, 2000 to 3500 psi
  • Application: Agriculture Equipment, Construction Equipment, Fluid Handling, Forestry, Hydraulics, Industrial, Manufacturing
  • Design Factor: 4
  • Hose Inner Tube Material: Polyamide (PA)
  • Cover Material: Polyurethane
  • Hose Reinforcement Material: Fiber
  • Minimum Bend Radius: 6 to 10 inch, 102 to 254 mm
  • Product Style: Non-Conductive, Standard
  • Outside Diameter: 0.890 inch, 0.980 inch, 1.470 inch, 1.500 inch, 22.6 to 37.3 mm

Full Product Description

Parker's 580N/588N High Pressure Hose meets SAE 100R8 specifications and, with a lighter weight and smaller O.D. than the 100R2, replaces 100R2 rubber hose wherever greater flexibility, fluid compatibility, and cover durability are required. This high pressure hydraulic hose features a highly developed design, available in twin-line and multi-line constructions, to ensure high performance in hydraulic and pneumatic circuits and systems applications. Offering superior features, such as a reduced weight and improved flexing capabilities, the Parflex 580N/588N High Pressure Hose combines a variety of advantages to fulfill application requirements in expanding fluid handling and industrial pneumatic markets.

Markets:
• Fluid Handling
• Industrial
• Mobile Equipment

Features/Benefits:
• Twin and multi-line available to fulfill diverse application requirements
• Lighter weight and smaller O.D. than 100R2 for improved handling and routing
• Replaces 100R2 rubber hose wherever greater flexibility, fluid compatibility, and cover durability are required

Applications:
• Hydraulic and pneumatic circuits and systems
• Construction Equipment
• Factory Automation
• Machine Tools
• Material Handling Equipment
• Turf Equipment

Certifications/Compliance:
• Meets/Exceeds SAE J517 100R8
• DNV Type Approved
• 580N MSHA complaint cover
• 588N Meets SAE J517 for less than 50 micro-amps leakage under 75,000 volts per foot

Technical Specifications:
• Hose 588N has a non-conductive core tube for applications where electric shock is a potential danger for operators
• Hose I.D. is nominal
• Hose O.D. is maximum

Related Documents

×
Products Hose I.D. (inch) Hose Type Notes
580N-8 1/2 General Purpose
580N-10 5/8 General Purpose
580N-12 3/4 General Purpose
580N-16 1 General Purpose
H580N-16 1 General Purpose Obsolete
588N-8 1/2 Non Conductive Do not use for pneumatic applications
588N-10 5/8 Non Conductive Do not use for pneumatic applications
588N-12 3/4 Non Conductive Do not use for pneumatic applications
588N-16 1 Non Conductive Do not use for pneumatic applications

K49934
687563