5,000 PSI FAST RESPONSE CONSTANT PRESSURE HOSE – 578X | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
5,000 PSI FAST RESPONSE CONSTANT PRESSURE HOSE – 578X

5,000 PSI FAST RESPONSE CONSTANT PRESSURE HOSE – 578X

Parflex 578X Fast Response Hoses have a non-conductive nylon jacket designed to resist the flow of electrical current and a 5,000 psi constant working pressure.

Technical Specifications

  • Design Factor: 4
  • Media: Lubricants (Oils), Petroleum Hydraulic Fluids, Water
  • Specifications Met: SAE J517 (non-conductivity)
  • Maximum Operating Pressure: 5000 psi, 34.5 MPa, 345 bar
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Minimum Operating Temperature: -40 °F
  • Compatible Fitting: CG Series
  • Weight: 0.10 to 0.39 kg/m, 0.07 to 0.26 lb/ft
  • Inside Diameter: 1/4 to 3/4 inch, 6.3 to 19 mm
  • Application: Hydraulics, Industrial Machinery, Marine, Mobile Hydraulic Equipment, Oil & Gas
  • Hose Inner Tube Material: Polyamide (PA)
  • Minimum Bend Radius: 2 to 8 inch, 51 to 203 mm
  • Size: -4 to -11
  • Outside Diameter: 0.510 inch, 0.640 inch, 1.170 inch, 13 to 29.6 mm
  • Hose Reinforcement Material: Aramid Fiber
  • Cover Material: Polyamide (PA), Polyurethane

Full Product Description

Parflex 578X non conductive hoses are designed for high pressure applications where electrical circuits are present. They feature a fast and accurate response time and have a 5,000 psi constant working pressure. It meets the SAE J517 electrical standards and exhibits rapid response even over long lengths, making it the ideal solution for aerial lift, marine, and oilfield service market applications.

Markets:
• Oil & Gas
• Marine
• Aerial Liftl

Features/Benefits:
• Non-conductive nylon or polyurethane jacket
• Fast response even over longer lengths
• Reduced weight without compromising performance
• Resistant to pin hole leaks
• 5000 psi constant working pressure

Certifications/Compliance:
• SAE J517 electrical standards

Technical Specifications:
• Non-perforated cover.
• Working pressures rated at 73°F (23°C)
• Hose I.D. is nominal
• Hose O.D. is maximum

Related Documents

×
Products Hose I.D. (inch)
578X-12 3/4
578X-4 1/4
578X-6 3/8

K49934
687563