Omega Profile Extruded Seals | Product Series

Filter by

    No filters selected

Polymer Family

Seal Material

Height (inch)

Length (inch)

Diameter (inch)

Additional Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Omega Profile Extruded Seals

Omega Profile Extruded Seals

Extruded omega profile seals offer low closure force for static sealing applications. Omega profiles allow the designer to select from a vast array of seal options with almost an infinte amount of dimensional combinations.

Technical Specifications

  • Specifications Met: UL 157, A-A-59588, UL-94 HB, ZZR-765, FDA 21 CFR Approved, AMS, NSF 61 Approved, ASTM D2000 M4GE, ASTM D2000 M4AA, M3BA, M4CA, M3DA
  • Shape: Omega
  • Profile: Hollow
  • Application: Low Closure
  • Color: Rust, Black, Custom
  • Maximum Operating Temperature: 400 °F, 250 °F, 210 °F, Custom
  • Durometer: 45 to 70 Shore A, Custom
  • Minimum Operating Temperature: -65 °F, -70 °F, -30 °F, Custom
  • Thermal Application Type: Low and High Temperature (< -30°F, > 250°F), Low Temperature (< -30F), Custom

Full Product Description

Omega profile hollow extrusions offer low closure force sealing and are available in two options: with pressure sensitive adhesive (PSA) backing for easy attachment, or mechanical fastening for more robust retention. Both options have the flexibility to fill large clearance gaps often associated with thin metal or plastic enclosures.

Omega profile seals are an economical alternative to molded products and can be extruded and made into extremely large O-rings that are ordinarily too expensive when molded. Dimensions can also be easily customized at no tooling cost, giving engineers more design flexibility.

Hollow seal profiles are typically used when sealing in applications that have one or more of the following characteristics:

• Clearance gaps are present after assembly
• The gland cross section is more deep than narrow
• Radial interference (squeeze) is needed to assist the end product assembly process
• Low closure force is needed
• Seal cross section surface contact area maximization without overfill

Related Documents

Ɨ

K49934
687519