4,000 PSI TOUGHJACKET™ Hydraulic Hose - 100R19 - 594TJ | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
4,000 PSI TOUGHJACKET™ Hydraulic Hose - 100R19 - 594TJ

4,000 PSI TOUGHJACKET™ Hydraulic Hose - 100R19 - 594TJ

The 594TJ TOUGHJACKET™ 4,000 PSI HOSE is a 4,000 psi hose featuring maximum abrasion resistance. Meets SAE 100R19. Available in long, continuous lengths and as bonded hose and/or formed hose assembly.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Design Factor: 4
  • Cover Material: Polyurethane
  • Media: Lubricants (Oils), Petroleum Hydraulic Fluids, Water
  • Specifications Met: MSHA, SAE 100R19
  • Maximum Operating Pressure: 4061 psi, 28 MPa, 280 bar
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Compatible Fitting: 43 Series, 56 Series
  • Weight: 0.19 to 0.88 kg/m, 0.13 to 0.59 lb/ft
  • Inside Diameter: 1/4 to 3/4 inch, 6.3 to 19 mm
  • Application: Agriculture Equipment, Construction Equipment, Lubricating Oils, Medium Pressure Hydraulics, Transportation
  • Hose Reinforcement Material: Braid of High Tensile Steel Wire
  • Hose Inner Tube Material: Copolyester
  • Hose Cover Type: ToughJACKET™
  • Minimum Bend Radius: 1-3/4 to 4-3/4 inch, 44.5 to 120 mm
  • Size: -4 to -12
  • Outside Diameter: 0.490 inch, 0.640 inch, 0.850 inch, 1.040 inch, 1.170 inch, 12.5 to 29.7 mm

Full Product Description

Parker 594TJ medium pressure hydraulic hose features the TOUGHJACKET Polyurethane cover for best abrasion resistance and is rated to 4,000 psi constant pressure for applications in the construction industry, especially for those working with telescoping boom applications requiring a durable and light weight bonded assembly solution. When bonded, these thermoplastic hose assemblies simplify the installation process, allow for a smooth operation and improve the overall strength and stability of the hose. Parker 594TJ hose assemblies are SAE 100R19 compliant and feature four-spiral wire hose performance in a high tensile two-wire braid construction.

Markets: 
• Mobile Equipment
• Agricultural Equipment
• Construction Equipment
• Transportation

Features/Benefits:
• TOUGHJACKET Polyurethane cover for best abrasion resistance
• Low length change under pressure makes it an ideal solution for boom or cable track applications where long lengths are required
• Consistent long lengths
• Lighter weight than comparable 100R19 hose
• 4,000 psi constant pressure
• Excellent flexibility
• Superior bend radius
• Available in twin-line or multi-line bonded hose with up to 10 configurations

Applications:
• Medium pressure hydraulic applications
• Use for industrial medium pressure hydraulic applications with petroleum, water base and synthetic hydraulic fluids, gases and some solvents and chemical solutions

Certifications/Compliance:
• Meets/Exceeds SAE 100R19
• MSHA compliant cover

Technical Specifications:
• Hose I.D. is nominal
• Hose O.D. is maximum

Related Documents

×
Products Hose I.D. (inch)
594TJ-4 1/4
594TJ-6 3/8
594TJ-8 1/2
594TJ-10 5/8
594TJ-12 3/4

K49934
687563