Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The PL Series is an inline rotary manual valve with a robust knob manual operator that can be orientated to any 4 positions. Low shift forces. 3 position all ports blocked version. Pressure: 0 to 150 PSIG. Port sizes : 1/4 to 1/2.
The PL Series is a rotary disc valve with a robust knob manual operator. It is available in a 3 position all ports blocked detent version. The valve is surfaced mounted with side ports and low shift forces. It is recommended for stationary air cylinders and uses as a throttling valve for positioning air cylinders. The valve handle can be orientated to any 4 positions to suit the application parameters.
Markets
• General Industrial
• Automotive
• Factory Automation
Features/Benefits
• Robust design
• Allows handle placement to suit the application
Applications
• General Industrial
• Conveyance
• Packaging
• Assembly
| Selector Guides |
|---|
| Pneumatic Calculator |
| Literature and Reference Materials |
|---|
| 0600P Catalog_Manual Mechanical Valves |
| Rotary Disk Valve, Installation and Service Manuals |