GAI30SM71 - Ermeto DIN tube to female high pressure hydraulic tube fittings | Indonesia

Ermeto DIN tube to female high pressure hydraulic tube fittings

Part #: GAI30SM71
The basic function of the EO progressive ring is the controlled progressive bite of the ring into the tube due to its unique internal geometry.

Technical Specifications

Accessories Included:Pre-assembled with Nut and EO-DPR Cutting Ring
Body Material:Stainless Steel
Connection 2 Size:M42x2.0
Connection 1 Size:30 mm (O.D.)
Brand:Ermeto
Division:High Pressure Connectors Europe Division
Connection 1 Type:Male 24° Cone
Technology:Fluid & Gas Handling
Industry:Agriculture, Automotive, Construction, Industrial Manufacturing Equipment, Marine, Material Handling, Transportation
Connection 2 Type:Female Metric
Application:Chemical Transfer, Fuel Transfer, Hydraulics, Mobile Equipment, Oilfield, Packaging
Product Type:Hydraulic DIN Fittings
Product Style:Stud Fitting
Product Series:EO Heavy
Configuration:Tube to Port
Maximum Operating Pressure:315 bar
Shape:Straight
Connection 1 Type:Male, 24° Cone
Connection 1 Size:30 mm Tube O.D.
Connection 2 Type:Female, Metric
Connection 2 Size:M42x2.0 mm Thread
Specifications Met:DIN, ISO 8434, ISO 9974-1
For Fluid Type:Hydraulic Fluids, Chemicals, Fuels, Gases, Steam
Accessories Included:Pre-assembled with Nut and EO-DPR Cutting Ring
Body Material:Stainless Steel
Seal Type:Sealing Edge
Seal Material:n/a
Maximum Ambient Temperature:400 °C, 752 °F
Minimum Ambient Temperature:-60 °C, -76 °F
Maximum Fluid Temperature:400 °C, 752 °F
Minimum Fluid Temperature:-60 °C, -76 °F

Item Information

CAD Drawings + Files

Related Documents

Qty:
GAI30SM71 - Ermeto DIN tube to female high pressure hydraulic tube fittings

This product is fulfilled by an authorized Parker distributor or division.

Find a Distributor

Division Contact

PT Parker Hannifin Indonesia
Jalan Kapten Soebijanto Djojohadikusumo, Kav. Sunburst Block CBD II No.15
BSD City
Tangerang
Indonesia
15311

Phone:+62 21 2977 7900