VP510P-4 - Industrial Brass Ball Valves | Indonesia

Industrial Brass Ball Valves

Part #: VP510P-4
  • VP510P-4 - Industrial Brass Ball Valves
  • VP510P-4 - Industrial Brass Ball Valves
  • VP510P-4 - Industrial Brass Ball Valves
VP510P-4 - Industrial Brass Ball Valves
Parker's brass ball valves are designed to provide years of service at an economical price and are available in various end configurations and options.

Technical Specifications

Minimum Operating Temperature:0 °F, -17 °C
Vented:No
Maximum Operating Temperature:350 °F, 176 °C
Maximum Operating Pressure:41 bar
Connection Type:NPT, Straight Thread Solder
Body Material:Brass
Locking Mechanism:Padlock
Ball Material:Chrome Plated Brass
Seat Material:PTFE
Connection Size:1/4 inch
Connection 1 Solder O.D. (inch):na
Actuation Type:Manual
Configuration:Male-Female STO SAE J1926
Function:2-Way, Normally Closed, Normally Open
Handle Type:Lever
Connection 2 Solder O.D. (inch):na
Orifice Size:.19 inch
Maximum Flow Rate:.8 Cv
Seal Material:PTFE
Shape:In-line
Connection 2 Thread Style:Male Straight Thread
Mounting Type:Panel, In-Line
Connection 1 Thread Style:Female Straight Thread
Maximum Working Pressure (psi):600
Handle:Steel Lever
Product Type:Brass Series 510 Ball Valve
Operation Type:n/a
Connection 1 Thread Size (inch):7/16-20
Connection 2 Thread Size (inch):7/16-20
Style:Female Straight Thread to Male Straight Thread
Shape:In Line

Item Information

CAD Drawings + Files

Related Documents

Qty:
VP510P-4 - Industrial Brass Ball Valves

This product is fulfilled by an authorized Parker distributor or division.

Find a Distributor

Division Contact

PT Parker Hannifin Indonesia
Jalan Kapten Soebijanto Djojohadikusumo, Kav. Sunburst Block CBD II No.15
BSD City
Tangerang
Indonesia
15311

Phone:+62 21 2977 7900