PUREWash Hose Series 7680 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Minimum Working Temperature (F)

Maximum Working Temperature (F)

Minimum Working Temperature (C)

Application

Maximum Working Temperature (C)

Hose O.D. (inch)

Cover Color

Standard Package Quantity

Hose I.D. (mm)

Hose O.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PUREWash Hose Series 7680

PUREWash Hose Series 7680

PUREWash Series 7680 hose can be used in virtually every type of food and beverage processing plant. The tube is FDA compliant (not to be used in food transfer) and the cover is non-marking and also available in blue for a cleaner look.

Technical Specifications

  • Minimum Operating Temperature: -40 °F, -40 °C
  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM) FDA Compliant, White FDA Compliant
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Cover Color: Blue, White
  • Specifications Met: FDA (not to be used in food contact/transfer)
  • Weight: 0.11 to 0.24 kg/m, 0.25 to 0.52 lb/ft
  • Inside Diameter: 0.50 to 1 inch, 12.7 to 25.4 mm
  • Compatible Fitting: HY Series
  • Application: Equipment Sanitation, Food & Beverage Processing, Preventative Maintenance
  • Hose Reinforcement Material: 4 Plies of Textile
  • Minimum Bend Radius: 5 to 8 inch, 127 to 203 mm
  • Outside Diameter: 0.875 to 1.438 inch, 22.2 to 36.5 mm
  • Maximum Operating Pressure: 300 psi, 20.7 bar
  • Maximum Operating Temperature: 212 °F, 100 °C

Full Product Description

As part of Parker’s PURE Food and Beverage Hose line, PUREWash Series 7680 washdown hose can be used in virtually every type of food and beverage processing plant. Sanitation of equipment and work areas is critical in packing houses, hot processing plants, breweries, dairies, wineries, and general industrial applications. Cleaning and purification practices require a commitment to preventative maintenance. This in turn extends the life of equipment and productivity.
Markets:
• Food & Beverage
Features/Benefits:
• FDA compliant tube (not to be used in food contact/transfer)
• Enhanced printed layline
• Non-marking covers
• Additional blue cover in product offering for a cleaner look
• Compatible with Parkrimp crimpers or variable crimpers. Please refer to Crimpsource for specifications.

Applications:
• Food and beverage processing plants
• Equipment sanitation
• Preventative maintenance

Related Documents

×
Products Hose I.D. (inch) Minimum Working Temperature (F) Maximum Working Temperature (F) Minimum Working Temperature (C) Application Maximum Working Temperature (C) Hose O.D. (inch) Cover Color Standard Package Quantity Hose I.D. (mm) Hose O.D. (mm)
7680-12-BLU-BX 0.75 -40 212 -40 Equiment Sanitation, Preventative Maintenance 100 1.156 Blue 50 ft box 19.1 29.4
7680-12-BLU-RL 0.75 -40 212 -40 Equiment Sanitation, Preventative Maintenance 100 1.156 Blue 400 ft reel 19.1 29.4
7680-12-WHT-BX 0.75 -40 212 -40 Equiment Sanitation, Preventative Maintenance 100 1.156 White 50 ft box 19.1 29.4
7680-12-WHT-RL 0.75 -40 212 -40 Equiment Sanitation, Preventative Maintenance 100 1.156 White 400 ft reel 19.1 29.4
7680-16-BLU-RL 1 -40 212 -40 Equiment Sanitation, Preventative Maintenance 100 1.438 Blue 300 ft reel 25.4 36.5
7680-16-WHT-RL 1 -40 212 -40 Equiment Sanitation, Preventative Maintenance 100 1.438 White 300 ft reel 25.4 36.5
7680-8-BLU-RL 0.5 -40 212 -40 Equiment Sanitation, Preventative Maintenance 100 0.875 Blue 500 ft reel 12.7 22.2
7680-8-WHT-RL 0.5 -40 212 -40 Equiment Sanitation, Preventative Maintenance 100 0.875 White 500 ft reel 12.7 22.2

K49934
687583