Direct Operated Check Valve - Series ZRV | #098-90026-0


LOADING IMAGES
098-90026-0 098-90026-0 098-90026-0
Click to View CAD Model

Direct Operated Check Valve - Series ZRV | #098-90026-0

ZRV-T01


Technical Specifications

  • Port Connection: NG06 / CETOP 03
  • Function: Check function in T
  • Mounting Type: Sandwich Plate
  • Operation Type: Direct
  • Product Series: Check Valve
  • Weight: 0.7 kg
  • Maximum Operating Pressure: 350 bar
  • Flow Rate: 40 L/min
  • Actuation Type: Mechanical
  • Maximum Flow Rate: n/a
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: n/a
  • Body Material: Steel
  • Configuration: Check Function in Port T
  • Connection Size: n/a
  • Connection Type: n/a
  • Cracking Pressure: 0.5 bar
  • Flow Direction: Free Flow in one direction blocked in opposite direction
  • Mounting Position: Unrestricted

Item Information

Direct operated check valves series ZRV in NG06 (CETOP 03) and NG10 (CETOP 05) are part of Parker's complete range of high-performance sandwich plate valves and ensure the easy configuration of  stack systems. ZRV valves have a cartridge type insert to provide zero leakage and high lifetime. The check function can be located in the P- or in the T-port.

Markets:
• Industrial
• Machine tools

Features/Benefits:
• Compact, proven design - ensures reliable operation in conventional stack systems
• High flow capacity - provides optimum efficiency in relation to valve size
• Leakage-free seat - enables improved process accuracy
• High lifetime - offers low whole-life costs
• Short delivery time - no warehousing necessary
• Available in two sizes:
    ZRV01 - NG06 (CETOP 03)
    ZRV02 - NG10 (CETOP 05)
• Opening pressure 0.5 bar

Applications:
• Suitable for general hydraulic applications
• Machine tools

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin India Pvt.Ltd. – HQ

Plot EL-26, MIDC

TTC Industrial Area

Mahape

Navi Mumbai,

India 400709

Quotation Enquiry: PSC.India.Quote@support.parker.com

Phone

For Sales Enquiries:18001216955 / +91-22-41242828
General Enquiries: +91-22-41242500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687854
687478