Autoclave BTV Series Bottle Valve, 15,000 PSI | Product Series

Filter by

    No filters selected

Tube O.D. (mm)

Pipe O.D. (inch)

Pipe O.D. (mm)

Stem Type

Valve Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Autoclave BTV Series Bottle Valve, 15,000 PSI Autoclave BTV Series Bottle Valve, 15,000 PSI

Autoclave BTV Series Bottle Valve, 15,000 PSI

Parker Autoclave BTV Series bottle valve is designed with male NPT threaded inlet connections from 1/8" to 1/2" NPT. These compact, bar stock valves are to be used with sample bottles and cylinders for remote sampling.

Technical Specifications

  • Maximum Operating Pressure: 690 bar, 10000 psi
  • Tube Outside Diameter: 1/4, 1/8 inch
  • Connection Type: Pipe, Tube
  • Bore Diameter: 0.094, 0.203 inch, 2.39 , 5.16 mm

Full Product Description

Parker Autoclave BTV Series bottle valves are compact, sampling valves designed for pressures up to 15,000 PSI (1034 BAR). Five different body patterns are provided to meet any sampling application. To provide extended cycle life in harsh conditions, these valves have a non-rotating stem to prevent seat galling.


These bottle valves use the proven Speed Bite connection. This single-ferrule compression sleeve connection delivers fast, easy make-up and reliable bubble-tight performance in liquid or gas service.


Markets:

• Oil and Gas

• Petrochemical

• Research



Features/Benefits:

• BTV Series valve design provides male inlet connections from 1/8" to 1/2" NPT.

• Outlet connections in NPT or Low Pressure tube to 1/4".

• Rising stem/bar stock body design.

• Non-rotating stem prevents stem/seat galling.

• Metal-to-metal seating achieves bubble-tight shut- off, longer stem/seat life in abrasive flow, greater durability for repeated on/off cycles and excellent corrosion resistance.

• PTFE encapsulated packing provides dependable stem and body sealing.

• Stem sleeve and packing gland materials have been selected to achieve extended thread cycle life and reduced handle torque.

• Available with Vee stem tips.

• Available in five body patterns.



Applications:

• Sample Cylinders

• Testing Systems

• Remote Sampling


BRAND: Autoclave Engineers

Related Documents

×
Products Tube O.D. (mm) Pipe O.D. (inch) Pipe O.D. (mm) Stem Type Valve Type
BTV4S4P1 N/A 1/4" 6.35 mm VEE 2-Way Straight
BTV4F2L1 6.35 mm N/A N/A VEE 2-Way Straight
BTV4B2L2 3.18 mm N/A N/A VEE 2-Way Angle
BTV4B4P2 N/A 1/4" 6.35 mm VEE 2-Way Angle
BTV4F2L3 3.18 mm N/A N/A VEE 3-Way/2 on Pressure
BTV4F2L4 3.18 mm N/A N/A VEE 3-Way/1 on Pressure

687854
687516