1018X-8-08C - Crimped Thermoplastic UHP Hose Fittings, 8X Series | ParkerIN

Crimped Thermoplastic UHP Hose Fittings, 8X Series | #1018X-8-08C

Click to View CAD Model
1018X-8-08C

Crimped Thermoplastic UHP Hose Fittings, 8X Series | #1018X-8-08C

National Pipe Tapered (NPT)
male


Technical Specifications

  • Connection Thread Size: 1/2"
  • Fitting Type: 1
  • Maximum Working Pressure (MPa): 103.4 MPa
  • Hose I.D. (mm): 12.7 mm
  • Materials of Construction: Stainless Steel
  • Product Style: Male NPT
  • Nominal Inside Diameter: DN 12
  • Hose Inside Diameter: -8 (Size), 1/2 inch
  • Connection Type: NPT
  • Length: 79 mm, 3 inch
  • Maximum Operating Pressure: 15000 psi
  • Shape: Straight

Item Information

Parker Polyflex High Pressure 8X Fittings are designed to perfectly match Parker High and Ultra High Pressure hoses, providing long service life and highest safety standards by combining always the right parts.

Markets:
• Industrial
• Oil & Gas
• Construction machinery
• Mining

Feature/Benefits:
• The fitting series perfectly matches the respective thermoplastic hose types for optimal product functionality, reliability and service life.
• Made with high quality materials for corrosion resistance, and improved system availability due to less down times.
• Multiple sizes and connections are available for the right connection for your application.

Applications:
• High pressure applications where non-conductivity is required
• Construction and shipbuilding industry
• Industrial cleaning
• Media transfer
• Industrial hydraulics (high kink resistance and high flexibility for hydraulic tools, straightening benches, clamps)
• Hydraulic applications in mining environment
• Suitable for hydraulic hose types with working pressure from 42 up to 103.4 MPa (6090 up to 15000 psi)

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin India Pvt.Ltd. – HQ

Plot EL-26, MIDC

TTC Industrial Area

Mahape

Navi Mumbai,

India 400709

Quotation Enquiry: PSC.India.Quote@support.parker.com

Phone

For Sales Enquiries:18001216955 / +91-22-41242828
General Enquiries: +91-22-41242500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687854
687513