131FH1115-2995-496082Q3 - F Series Low Lead Brass Solenoid Valves | ParkerIN

F Series Low Lead Brass Solenoid Valves | #131FH1115-2995-496082Q3

Click to View CAD Model
131FH1115-2995-496082Q3

F Series Low Lead Brass Solenoid Valves | #131FH1115-2995-496082Q3

F Series Low Lead Brass range is a set of Direct operated shut off valves for Healthy Beverage Dispense applications. This flanged range of valves built in foodstuffs compliant materials is NSF certified for contact with drinkable water and fluids.


Technical Specifications

  • Maximum Operating Pressure: 20 bar
  • Power Supply Voltage: 220V 50Hz - 240V 60Hz
  • Coil Power Consumption: 14 W
  • Valve Type: 3/2 Way
  • Orifice Size: 1, 5 mm
  • Seal Material: FDA FKM
  • Coil Temperature Range: -40 to 50 °C
  • Function: Normally Closed (NC)
  • Actuation Type: Direct Acting
  • Port Size: 32 x 32 mm
  • Port Type: Sub-base (flanged)
  • Body Material: CW510L UNI EN 12165
  • Media: Air, Water, Steam
  • Seat Material: Stainless Steel
  • Exhaust Orifice Size: 2.5 mm
  • Flow Coefficient 1: 1.3 L/min
  • Flow Coefficient 2: 0.08 m3/hour
  • Minimum Operating Pressure: 0 bar
  • Minimum Fluid Temperature: -10 °C
  • Maximum Fluid Temperature: 140 °C
  • Electrical Connection: 2 P + E Plug According to EN 175301-803 Type A
  • Insulation Class: F (155°C)
  • Coil Specifications Met: CE - UL - EAC
  • Specifications Met: NSF 169, 1935/2004/CE

Item Information

F Series Low Lead Brass Solenoid Valves is a broad range of Direct operated shut off valves for Healthy Beverage Dispense applications. The range provides Customers with an easy to mount flanged high performing solution, ensuring high operating pressures. Range is FDA FKM or Ruby Sealed, equipped with stainless steel nozzles for superior life, fluid compatibility and limescale resistance in use. It is also compatible with a broad range of coils fulfilling worldwide electrical standards for the relative industries.

Markets:
- Professional coffee machines
- Vending distributors for hot drinks
- Automatic water dispensers

Applications:
- Water loading control of a boiler
- Steam control
- Cold, hot and superheated water shut-off
- Cold water and steam mixing

Features/Benefits:
- NSF169 - 1935/2004/CE Certified
- Wide range of electrical parts including VDE and UL approvals
- Limescale build up resistant
- Compact and robust

Read More Show Less

CAD Drawings + Files


Related Documents

Literature and Reference Materials
Parker--General Catalogue--0112UK
Product Demos & Tutorials
Solenoid Valves Overview Video
×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin India Pvt.Ltd. – HQ

Plot EL-26, MIDC

TTC Industrial Area

Mahape

Navi Mumbai,

India 400709

Quotation Enquiry: PSC.India.Quote@support.parker.com

Phone

For Sales Enquiries:18001216955 / +91-22-41242828
General Enquiries: +91-22-41242500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687854
A18171