2, 3 and 5 Valve instrument manifolds, needle pattern, remote mount - H Series | ParkerIN

2, 3 and 5 Valve instrument manifolds, needle pattern, remote mount - H Series | Product Series

Filter by

    No filters selected

Body Type

Outlet Connection

Inlet Connection

Vent Size

Body Material

Operating Pressure

Seat Material

Packing Material

Meets Certifications

Options

Additional Options

Body Pattern

Number of Valves

Configuration

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

2, 3 and 5 Valve instrument manifolds, needle pattern, remote mount - H Series

Compact and lightweight multiple block instrument manifold valves for remote installation to pressure or differential pressure (flow) measurement devices. Available in pressure ratings up to 6,000 psi (414 bar) and 10,000 psi (689 bar)

Technical Specifications

  • Operating Temperature: PTFE packing: From -54°C to +260°C, From -65°F to +500°F
    Graphite packing: From -54°C to +538°C, From -65°F to +1000°F
  • For Fluid Type: General Gaseous and Liquid Media
  • Mounting Option: Carbon Steel brackets and bolts, Stainless Steel brackets and bolts
  • Additional Options: Contact Parker for other options

Full Product Description

Parker's instrumentation manifolds designed typically for remote installation to pressure or differential pressure (flow) measurement devices in a host of critical applications. The prime purpose is to assist the operation, maintenance, calibration and service of those devices, with functionality including block & bleed, double block & bleed, isolate & calibrate, isolate & vent/drain/bleed, isolate and equalise.

Parker's remote mount instrument manifolds are available in 2, 3 and 5-valve configurations in pressure ratings up to 6,000 psi (414 bar) and 10,000 psi (689 bar) and in a wide range of materials.
These manifolds are designed to meet the pressure and temperature ratings of ANSI B16.34 Class 2500/Class 4500 as applicable, limited only by selection of gland packing materials. Conformity to the recommendations of MSS SP-99 is also assured.

Parker's manifolds are available with a wide array of connection types and sizes. For the ultimate in safety, reliability, speed, and ease of installation all manifolds can be specified with integral tube connections utilising Parker A-LOK® (Two Ferrule) or CPITM (Single Ferrule) compression fitting technologies. This will also ultimately reduce overall user costs.
As standard, these remote mount manifolds are offered with Parker's unique PTFree connectTM style solutions to outlet connections and other ports (such as vent). The PTFree connect™ system enables users to assemble tube lines to any of the manifold ports without the need for PTFE tape or liquid sealant. Manifolds can also be supplied with male connectors using the same thread form as the PTFree connect™. They are provided factory fitted, pin locked and tested.

Industries:
• Oil and Gas
• Chemical
• Petrochemical
• Power Generation
• Nuclear
• Transportation

Features/Benefits:
• Metal-to-metal seats to ensure 100% bubble-tight shut-off
• Secure anti-vibration gland lock nut
• Bonnet locking pin
• Anti-blowout low torque back seating stem
• Gland thrust bush for uniform packing compression and tight sealing
• Ergonomic T-bar handles with positive retention
• Functional colour coded dust caps for identification
• Externally adjustable gland
• Annealed sealing washers guarantee 100% sealing assurance
• Variety of end connections including integral compression fittings for reduced overall user costs
• Long and short pattern designs available
• Wide range of corrosion resistant materials
• Bodies and bonnets fully traceable to original material source
• Certification according to BS EN 10204 3.1 for material and pressure test is available
• A line diagram describing flow paths on the body of all manifolds

Applications:
• Pressure, Flow and Level measurement
• Lubrication skids
• Water Treatment
• Chemical injection skids
• Hydraulic systems for wellhead control
• Emergency shut down
• Pumping packages
• Gas booster systems
• Test equipment

Related Documents

×
Showing 1 to 100 of 524 entries

687854
687516