20BFX4466 - Cone and Thread Fittings, 20,000 PSI - SF Series | ParkerIN

Cone and Thread Fittings, 20,000 PSI - SF Series | #20BFX4466

Click to View CAD Model
20BFX4466

Cone and Thread Fittings, 20,000 PSI - SF Series | #20BFX4466

Parker Autoclave's medium pressure cone and thread fittings for use with 1/4" to 1-1/2" tubing rated to 20,000 psi (1379 bar).


Technical Specifications

  • Tube O.D. (inch): 1/4" (O.D.)
  • Connection Type: SF250CX
  • Materials of Construction: Stainless Steel AISI 316
  • Product Style: Bulkhead Coupling
  • Maximum Operating Pressure: 20000 psi, 1378.93 bar
  • Assembly: Special Tool Required
  • Tube Inside Diameter: 0.125 inch, 3.18 mm
  • Connection Type: SF250CX
  • Shape: Bulkhead Coupling
  • Materials of Construction: Stainless Steel AISI 316
  • Tube Outside Diameter: 1/4 inch
  • Maximum Tube Outside Diameter: 6 mm

Item Information

Parker Autoclave's SF Series medium pressure cone and thread fittings are designed for use with 20SM Series medium pressure valves and Parker Autoclave medium pressure tubing. These cone and thread fittings are rated up to 20,000 PSI (1379 BAR). One of the unique features is that these fittings incorporate connections with orifices sized to match the high-flow Parker Autoclave 20SC Series valves. The installer can obtain a higher flow rate with these matched valves, fittings and tubing  

Markets:
• Oil and Gas
• Petrochemical
• Research
• Chemical


Features/Benefits:
• Working pressures to 20,000 psi (1379 bar)
• Coned-and-threaded connection designed to permit larger bore sizes increased flow rates
• Tubing sizes are 1/4", 3/8", 9/16", 3/4", and 1-1/2"
• Connection weep holes for safety and leak detection
• Fittings manufactured from cold worked 316 stainless steel
• Operating temperatures from -423ºF (-252ºC ) to 1200ºF (649ºC)
• Available in special materials

Applications:
• High Pressure Test Panels
• Offshore Skid Panels
• Chemical Injection
• High Pressure Gas Systems

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin India Pvt.Ltd. – HQ

Plot EL-26, MIDC

TTC Industrial Area

Mahape

Navi Mumbai,

India 400709

Quotation Enquiry: PSC.India.Quote@support.parker.com

Phone

For Sales Enquiries:18001216955 / +91-22-41242828
General Enquiries: +91-22-41242500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687854
687516