Tough Cover Ultra-high pressure Hose Series - 2440D - Europe | Product Series

Filter by

    No filters selected

Maximum Working Pressure (MPa)

Hose I.D. (mm)

Cover

Version

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Tough Cover Ultra-high pressure Hose Series - 2440D - Europe

Tough Cover Ultra-high pressure Hose Series - 2440D - Europe

Parker High Pressure 2440D Hoses are developed for High and Ultra High Pressure applications, combining excellent handling and long service life with superior safety standards. For working pressure up to 220 MPa.

Technical Specifications

  • Weight: 0.08 to 0.29 lb/ft, 0.12 to 0.44 kg/m
  • Industry: General Industrial, Marine
  • Hose Inner Tube Material: Polyoxymethylene (POM)
  • Brand: Parker
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Operating Temperature: -10 °C, 14 °F
  • Maximum Operating Pressure: 1500 to 2200 bar, 21750 to 31900 psi, 150.0 to 220.0 MPa
  • Product Type: Hydraulic Hose, Transfer Hose, Water Blast Hose, Water Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Polyamide (PA)
  • Materials of Construction: Thermoplastic
  • Minimum Bend Radius: 100 to 175 mm, 3.937 to 6.890 inch
  • Design Factor: 2.5:1
  • Division: Polymer Hose Division Europe
  • Media: Petroleum Hydraulic Fluids
  • Specifications Met: DIN 1829-2
  • Compatible Fitting: LX Series
  • Inside Diameter: 1/8 to 5/16 inch, 3.0 to 8.1 mm
  • Application: Industrial Cleaning, Marine Cleaning, Water Jet Cutting
  • Hose Reinforcement Material: 4 Spirals of Maximum Tensile Steel Wire
  • Outside Diameter: 0.311 to 0.598 inch, 7.9 to 15.2 mm

Full Product Description

Parker Polyflex High Pressure 2440D Hoses are developed for High and Ultra High Pressure applications.
The excellent handling increases operator efficiency and long service life reduces costly down times.
Superior safety standards are applied for the benefit of the operator.

Markets:
• Industrial
• Marine
• Water jet cutting (only hoses > 2000 bar)
• All markets requiring pressures over 700 bar for their cleaning and cutting applications

Features/Benefits:
• Compact design hereby handling and space improvements
• Compliant with DIN EN 1829-2 thus legal backup and approved safety hazard control
• Excellent operator safety as a result of highest quality standards which are met
• Design factor >2:1

Applications:
• Tube cleaning
• Marine cleaning
• For working pressure up to 220 MPa (31.900 psi)

Technical Specifications:
• Core tube: DN 3-8: Polyoxymethylene; DN 10-25: Polyamide
• Pressure reinforcement: Polyamide
• Cover: Polyamide
• Standard colour: DN 3-8: blue; DN 10-25: black
• Temperature range: -10°C up to +70°C

Related Documents

×
Products Maximum Working Pressure (MPa) Hose I.D. (mm) Cover Version
2440D-02V32 210 3.0 Standard
2440D-025V32 220 4.0 Standard
2440D-03V32 180 4.8 Standard
2440D-04V32 164 6.4 Standard
2440D-05V32 150 8.1 Standard
2440D-025V32-TC 220 4.0 Tough Cover
2440D-03V32-TC 180 4.8 Tough Cover
2440D-04V32-TC 164 6.4 Tough Cover
2440D-05V32-TC 150 8.1 Tough Cover
2440D-03V62-HT-TC 180 4.8 Tough Cover High Temperature

687854
687513