Ball Valve,3000 PSI - MB Series | Product Series

Filter by

    No filters selected

Connection Size

Connection Size 2

Connection 1 Style

Connection 2 Style

Valve Type

Flow Capacity (Cv)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Ball Valve,3000 PSI - MB Series Ball Valve,3000 PSI - MB Series

Ball Valve,3000 PSI - MB Series

Parker's MB Series ball valves, with barstock body and compact design, offer positive shut off or directional control of fluids. These ball valves work in a variety of pressure and temperature applications.up to 3,000 PSI.

Technical Specifications

  • Seat Material: PFA Perfluoroalkoxy
  • Materials of Construction: 316 Stainless Steel
  • Maximum Operating Pressure: 2500, 3000, 3000 psi, 172, 207, 207 barg
  • Maximum Operating Temperature: 149 °C, 300 °F
  • Minimum Operating Temperature: -54 °C, -65 °F

Full Product Description

Parker's MB Series ball valves, with their barstock, compact design, offer positive shut off or directional control of fluids in process, power and instrumentation applications. The unique one piece seat/packing design insures excellent sealing characteristics while accommodating a superior temperature range (-65⁰F to 300⁰F), up to 3000 PSIG and long cycle life.
These valves are available in two-way and three-way configurations, brass and stainless steel construction, with a wide variety of port connections. Also, all ports are suitable as inlets to full operating pressure of the valve.

Markets:

• Oil and Gas
• Research
• Chemical
• Microelectronics

Features/Benefits:

• One piece seat/packing design
• Broad temperature range
• Coated metal inserts
• One piece stem/ball
• Wide variety of US Customary and SI ports
• Panel mountable to 1/4"" thickness
• Bi-directional flow
• Handle indicates direction of flow
• Full operating pressure at any port
• Positive handle stops
• Color coded handles
• 100% factory tested
• Vent option
• Manual, electric or pneumatic actuation
• Leak-tight center-off position on three-way valves

Applications:

• Sample Extraction/Dispensing Systems in Labs
• Control Panels
• R&D Labs
• Specialty Gas
• Chemical delivery
• Pilot Plants

Related Documents

×
Products Connection Size Connection Size 2 Connection 1 Style Connection 2 Style Valve Type Flow Capacity (Cv)
M12A-MB8A-PFA-SSP 12 mm 12 mm Two Ferrule Compression Fitting Two Ferrule Compression Fitting 2 Way Angle 5.6
M12A-MB8L-PFA-SSP 12 mm 12 mm Two Ferrule Compression Fitting Two Ferrule Compression Fitting 2 Way 10.7
M12A-MB8X-PFA-SSP 12 mm 12 mm Two Ferrule Compression Fitting Two Ferrule Compression Fitting 3 Way 5.6
8F-MB8A-PFA-SSP 1/2" 1/2" NPT F NPT F 2 Way Angle 5
8F-MB8L-PFA-SSP 1/2" 1/2" NPT F NPT F 2 Way 6.1
8F-MB8X-PFA-SSP 1/2" 1/2" NPT F NPT F 3 Way 0.33
2A7-MB6X4-PFA-SSP 1/8" 1/8" Two Ferrule Compression Fitting Two Ferrule Compression Fitting 4 Way 0.16
2Z7-MB6X4-PFA-SSP 1/8" 1/8" Single Ferrule Compression Fitting Single Ferrule Compression Fitting 4 Way 0.16
2F-MB6X4-PFA-SSP 1/8" 1/8" NPT F NPT F 4 Way 0.16
2A7-MB6X5-PFA-SSP 1/8" 1/8" Two Ferrule Compression Fitting Two Ferrule Compression Fitting 5 Way 0.16
2Z7-MB6X5-PFA-SSP 1/8" 1/8" Single Ferrule Compression Fitting Single Ferrule Compression Fitting 5 Way 0.16
2F-MB6X5-PFA-SSP 1/8" 1/8" NPT F NPT F 5 Way 0.16
1Z-MB2L-PFA-SSP 1/16" 1/16" Single Ferrule Compression Fitting Single Ferrule Compression Fitting 2 Way 0.03
1Z-MB2A-PFA-SSP 1/16" 1/16" Single Ferrule Compression Fitting Single Ferrule Compression Fitting 2 Way Angle 0.02
1Z-MB2X-PFA-SSP 1/16" 1/16" Single Ferrule Compression Fitting Single Ferrule Compression Fitting 3 Way 0.02
1A-MB2L-PFA-SSP 1/16" 1/16" Two Ferrule Compression Fitting Two Ferrule Compression Fitting 2 Way 0.03
1A-MB2A-PFA-SSP 1/16" 1/16" Two Ferrule Compression Fitting Two Ferrule Compression Fitting 2 Way Angle 0.02
1A-MB2X-PFA-SSP 1/16" 1/16" Two Ferrule Compression Fitting Two Ferrule Compression Fitting 3 Way 0.02
2Z-MB2L-PFA-SSP 1/8" 1/8" Single Ferrule Compression Fitting Single Ferrule Compression Fitting 2 Way 0.2
2Z-MB2A-PFA-SSP 1/8" 1/8" Single Ferrule Compression Fitting Single Ferrule Compression Fitting 2 Way Angle 0.18
2Z-MB2X-PFA-SSP 1/8" 1/8" Single Ferrule Compression Fitting Single Ferrule Compression Fitting 3 Way 0.18
2A-MB2LPFA-SSP 1/8" 1/8" Two Ferrule Compression Fitting Two Ferrule Compression Fitting 2 Way 0.2
2A-MB2A-PFA-SSP 1/8" 1/8" Two Ferrule Compression Fitting Two Ferrule Compression Fitting 2 Way Angle 0.18
2A-MB2X-PFA-SSP 1/8" 1/8" Two Ferrule Compression Fitting Two Ferrule Compression Fitting 3 Way 0.18
M3Z-MB2L-PFA-SSP 3 mm 3 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting 2 Way 0.17
M3Z-MB2A-PFA-SSP 3 mm 3 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting 2 Way Angle 0.15
M3Z-MB2X-PFA-SSP 3 mm 3 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting 3 Way 0.15
M3A-MB2L-PFA-SSP 3 mm 3 mm Two Ferrule Compression Fitting Two Ferrule Compression Fitting 2 Way 0.17
M3A-MB2A-PFA-SSP 3 mm 3 mm Two Ferrule Compression Fitting Two Ferrule Compression Fitting 2 Way Angle 0.15
M3A-MB2X-PFA-SSP 3 mm 3 mm Two Ferrule Compression Fitting Two Ferrule Compression Fitting 3 Way 0.15
4Z-MB4LPFA-SSP 1/4" 1/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting 2 Way 0.44
4Z-MB4A-PFA-SSP 1/4" 1/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting 2 Way Angle 0.34
4Z-MB4X-PFA-SSP 1/4" 1/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting 3 Way 0.34
4A-MB4LPFA-SSP 1/4" 1/4" Two Ferrule Compression Fitting Two Ferrule Compression Fitting 2 Way 0.44
4A-MB4A-PFA-SSP 1/4" 1/4" Two Ferrule Compression Fitting Two Ferrule Compression Fitting 2 Way Angle 0.34
4A-MB4XPFA-SSP 1/4" 1/4" Two Ferrule Compression Fitting Two Ferrule Compression Fitting 3 Way 0.34
M6Z-MB4L-PFA-SSP 6 mm 6 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting 2 Way 0.44
M6Z-MB4A-PFA-SSP 6 mm 6 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting 2 Way Angle 0.34
M6ZMB4X-PFA-SSP 6 mm 6 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting 3 Way 0.34
M6A-MB4L-PFA-SSP 6 mm 6 mm Two Ferrule Compression Fitting Two Ferrule Compression Fitting 2 Way 0.44
M6A-MB4A-PFA-SSP 6 mm 6 mm Two Ferrule Compression Fitting Two Ferrule Compression Fitting 2 Way Angle 0.34
4Z-MB6A-PFA-SSP 1/4" 1/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting 2 Way Angle 0.7
4Z-MB6X-PFA-SSP 1/4" 1/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting 3 Way 0.7
4A-MB6L-PFA-SSP 1/4" 1/4" Two Ferrule Compression Fitting Two Ferrule Compression Fitting 2 Way 1.02
4A-MB6A-PFA-SSP 1/4" 1/4" Two Ferrule Compression Fitting Two Ferrule Compression Fitting 2 Way Angle 0.7
4A-MB6X-PFA-SSP 1/4" 1/4" Two Ferrule Compression Fitting Two Ferrule Compression Fitting 3 Way 0.7
4F-MB6L-PFA-SSP 1/4" 1/4" NPT F NPT F 2 Way 1.02
4F-MB6A-PFA-SSP 1/4" 1/4" NPT F NPT F 2 Way Angle 0.7
4F-MB6X-PFA-SSP 1/4" 1/4" NPT F NPT F 3 Way 0.7
4M-MB6L-PFA-SSP 1/4" 1/4" NPT M NPT M 2 Way 1.02
4M-MB6A-PFA-SSP 1/4" 1/4" NPT M NPT M 2 Way Angle 0.7
4M-MB6X-PFA-SSP 1/4" 1/4" NPT M NPT M 3 Way 0.7
6Z-MB6L-PFA-SSP 3/8" 3/8" Single Ferrule Compression Fitting Single Ferrule Compression Fitting 2 Way 1.02
6Z-MB6A-PFA-SSP 3/8" 3/8" Single Ferrule Compression Fitting Single Ferrule Compression Fitting 2 Way Angle 0.7
6Z-MB6X-PFA-SSP 3/8" 3/8" Single Ferrule Compression Fitting Single Ferrule Compression Fitting 3 Way 0.7
6A-MB6L-PFA-SSP 3/8" 3/8" Two Ferrule Compression Fitting Two Ferrule Compression Fitting 2 Way 1.02
6A-MB6A-PFA-SSP 3/8" 3/8" Two Ferrule Compression Fitting Two Ferrule Compression Fitting 2 Way Angle 0.7
6A-MB6X-PFA-SSP 3/8" 3/8" Two Ferrule Compression Fitting Two Ferrule Compression Fitting 3 Way 0.7
M6ZMB6L-PFA-SSP 6 mm 6 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting 2 Way 1.02
M6Z-MB6A-PFA-SSP 6 mm 6 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting 2 Way Angle 0.7
M6Z-MB6X-PFA-SSP 6 mm 6 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting 2 Way 0.7
M6A-MB6L-PFA-SSP 6 mm 6 mm Two Ferrule Compression Fitting Two Ferrule Compression Fitting 2 Way 1.02
M6A-MB6A-PFA-SSP 6 mm 6 mm Two Ferrule Compression Fitting Two Ferrule Compression Fitting 2 Way Angle 0.7
M6A-MB6X-PFA-SSP 6 mm 6 mm Two Ferrule Compression Fitting Two Ferrule Compression Fitting 3 Way 0.7
M8Z-MB6L-PFA-SSP 8 mm 8 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting 2 Way 1.02
M8Z-MB6A-PFA-SSP 8 mm 8 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting 2 Way Angle 0.7
M8Z-MB6X-PFA-SSP 8 mm 8 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting 3 Way 0.7
M8A-MB6L-PFA-SSP 8 mm 8 mm Two Ferrule Compression Fitting Two Ferrule Compression Fitting 2 Way 1.02
M8A-MB6A-PFA-SSP 8 mm 8 mm Two Ferrule Compression Fitting Two Ferrule Compression Fitting 2 Way Angle 0.7
M8-MB6X-PFA-SSP 8 mm 8 mm Two Ferrule Compression Fitting Two Ferrule Compression Fitting 3 Way 0.7
8Z-MB8A-PFA-SSP 1/2" 1/2" Single Ferrule Compression Fitting Single Ferrule Compression Fitting 2 Way Angle 5.4
8Z-MB8L-PFA-SSP 1/2" 1/2" Single Ferrule Compression Fitting Single Ferrule Compression Fitting 2 Way 10.7
8Z-MB8X-PFA-SSP 1/2" 1/2" Single Ferrule Compression Fitting Single Ferrule Compression Fitting 3 Way 5.4
8A-MB8A-PFA-SSP 1/2" 1/2" Two Ferrule Compression Fitting Two Ferrule Compression Fitting 2 Way Angle 5.4
8A-MB8L-PFA-SSP 1/2" 1/2" Two Ferrule Compression Fitting Two Ferrule Compression Fitting 2 Way 10.7
8A-MB8X-PFA-SSP 1/2" 1/2" Two Ferrule Compression Fitting Two Ferrule Compression Fitting 3 Way 5.4
12Z-MB8A-PFA-SSP 3/4" 3/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting 2 Way Angle 4.9
12Z-MB8L-PFA-SSP 3/4" 3/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting 2 Way 6.4
12Z-MB8X-PFA-SSP 3/4" 3/4" Single Ferrule Compression Fitting Single Ferrule Compression Fitting 3 Way 4.9
12A-MB8A-PFA-SSP 3/4" 3/4" Two Ferrule Compression Fitting Two Ferrule Compression Fitting 2 Way Angle 4.9
12A-MB8L-PFA-SSP 3/4" 3/4" Two Ferrule Compression Fitting Two Ferrule Compression Fitting 2 Way 6.4
12A-MB8X-PFA-SSP 3/4" 3/4" Two Ferrule Compression Fitting Two Ferrule Compression Fitting 3 Way 4.9
M12Z-MB8A-PFA-SSP 12 mm 12 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting 2 Way Angle 5.6
M12Z-MB8L-PFA-SSP 12 mm 12 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting 2 Way 10.7
M12Z-MB8X-PFA-SSP 12 mm 12 mm Single Ferrule Compression Fitting Single Ferrule Compression Fitting 3 Way 5.6

687854
687516