341N03-496482P9 - Parker 5-Way Spring Return, 1/4" General Purpose Solenoid Valves | ParkerIN

Parker 5-Way Spring Return, 1/4" General Purpose Solenoid Valves | #341N03-496482P9

Click to View CAD Model

Parker 5-Way Spring Return, 1/4" General Purpose Solenoid Valves | #341N03-496482P9 OBSOLETE

This product is no longer available – please contact us for further assistance.


Technical Specifications

  • Power (Watts): 3
  • Orifice 1 Size (mm): 7
  • Voltage (V): 230VAC/50-60Hz
  • Coil Type: Coil for DIN plug connection, double frequency coil, 22 mm
  • Body Material: Anodized Aluminium
  • Flow Factor 1 (l/min): 18.8
  • Seal Material: NBR
  • Product Series: General Purpose Solenoid Valves
  • Valve Type: 5-Way
  • Function: Spring Return
  • Port Size: 1/4 inch
  • Input Voltage: 230 VAC/50-60Hz
  • Body Material: Anodized Aluminum
  • Seal Material: NBR
  • Orifice 1 Size: 7 mm
  • Flow Coefficient 1: n/a, 18.8 L/min
  • Power Consumption: 3 W
  • Coil Type: Coil for DIN plug connection, double frequency coil, 22 mm
  • Maximum Pressure Differential: 10 bar
  • Minimum Pressure Differential: 2.5 bar
  • Number of Ports: 5
  • Actuation Type: Pilot Operated
  • Media: Air
  • Port Type: NAMUR
  • Orifice 2 Size: n/a
  • Flow Coefficient 2: n/a
  • Minimum Fluid Temperature: n/a
  • Maximum Fluid Temperature: n/a
  • Coil Specifications Met: IP65

Item Information

Parkers' 5-Way  Spring Return G 1/4" Solenoid Valves are used in a wide variety of applications with or without pressure differential. Ideally suited for air, liquids and gases, these valves are mainly available with brass or stainless steel body associated to a large range of sealing materials offering vast chemical compatibilities .



Markets:

• Food & Beverage

• Life Sciences

• Industrial Equipment

• Oil & Gas





Features/Benefits:

• Wide variety of applications

• Ideally suited for air, liquids and gases

• Brass or stainless steel body

• Large range of Sealing materials for all general purpose fluid control applications

• Vast chemical compatibilities





Applications:

• Compressors

• Water dispensing & purification

• Cooling systems

• Sterilizers

• Analyzers and diagnostic equipment

• Medical and dental devices

• Welding equipment

• Lubrication equipment

• Beverage dispensing & vending machines

• Oil burners

• Humidification and misting equipment

• Mobile equipment

• Textile and dry cleaning machines

• Irrigation

Read More Show Less

CAD Drawings + Files


Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin India Pvt.Ltd. – HQ

Plot EL-26, MIDC

TTC Industrial Area

Mahape

Navi Mumbai,

India 400709

Quotation Enquiry: PSC.India.Quote@support.parker.com

Phone

For Sales Enquiries:18001216955 / +91-22-41242828
General Enquiries: +91-22-41242500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687854
A18171